20-10 CU TR-64 AWM 1569/1007 AWM I A/B SAE YELLOW-BROWN 2x15% 35000 FT LW67 F2002734E4

Southwire #: F2002734E4

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK RED
GRAY
GREEN
LIGHT BLUE
MOSS GREEN
ORANGE
PINK
PURPLE
RED
TAN
WHITE
YELLOW
Packaging

Application & Features

For use as a component hook-up wire in eletrionic manufactured products.

Specifications

Size (AWG or kcmil) (mm2) 20 AWG 20 AWG
No. of Strands 10 10
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Nom. OD (mils) (mm) 67 1.70 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 5 7 lbs/1000' kgs/km

Standards & References

  • UL listed as Style 1007
  • UL Listing E47523
  • CSA Spec. C22.2, No 16; File Listing: LL90458
  • RoHS

Construction

Southwire AWM 1007 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.