SPEC: 60520

Ultratite® Type NM SPEC60520

Liquidtight Flexible Nonmetallic Conduit. UL/CSA Listed. Oil-Resistant. Sunlight-Resistant. Crush-Resistant. Temperature Rated -30°C to 80°C.

Download Category Specifications
PDF Excel Table

Application & Features

Ultratite® Type NM is suitable for the following installations:

  • For the installation and protection of electrical conductors
  • Motor circuits - for conductors of motor feeders, branch and control circuits.
  • Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
  • Agricultural buildings per NEC® 547.5
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
  • Exposed or concealed installations
  • Applications requiring movement, crossover connections, or tight bends
  • For direct burial and encased in concrete
  • For flexible connections to swimming pool, spa, and hot tub motors per NEC® 680.21(A)(3) & 680.42(A)(1)
  • Electric signs and outline lighting supply and secondary-circuit conductors per NEC® 600.7, 600.31 (1000 volts or less) & 600.32 (over 1000 volts)
  • Floating building feeders and services per NEC® 553.7
  • Boatyards & Marinas in accordance with NEC® 555.13
  • Cranes & Hoists in accordance with NEC® 610.11(C)
  • For Elevator, Dumbwaiters, Escalators, Moving Walks, Wheel Chair Lifts & Stairway Chair Lifts in accordance with NEC® 620.21 (where expressly permitted)
  • Under raised floors in information technology equipment conductors and cables in accordance with NEC® 645.5 (D) & 645.5(D)(2)
  • Service entrance in lengths up to six feet per NEC® 230.43(15)
  • For containment of 600 Volt and lower potential circuits
  • Approved for use in lengths longer than 6 feet per NEC® 356.10(5)
  • Motor leads per NEC® 430.145(B)

  • Hazardous location:
  • Class I, Div. 2 - NEC® 501.10(B)(2)
  • Class II, Div. 1 - NEC® 502.10(A)(2)
  • Class II, Div. 2 - NEC® 502.10(B)(2)
  • Class III, Div. 1 - NEC® 503.10(A)(2)
  • Class III, Div. 2 - NEC® 503.10(B)

  • Ultratite® Type NM Features
  • A protective combination of thermoplastic materials formed into a conduit/raceway which seals out water, liquids, abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkalines, petroleum oils, salt air and spray, and weather
  • Smooth interior for easy wire pulling
  • UV sunlight resistant jacket
  • Rated for temperature range of -30°C to 80°C , 60°C Oil (-22 to +176, 140°F Oil)
  • Accepts standard liquid-tight fittings for use with LFNC-B
  • Specifications

    Select a set of products below for more information:
    Cond. Size Dia. Over Inner Jacket (in) (cm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
    More Options
    3/8 Inch 3/8 Inch
    0.484 1.23
    0.690 1.75
    11 16
    3.0 7.62
    More Options
    1/2 Inch 1/2 Inch
    0.622 1.58
    0.820 2.08
    13 19
    4.0 10.16
    More Options
    3/4 Inch 3/4 Inch
    0.820 2.08
    1.030 2.62
    18 27
    5.0 12.70
    More Options
    1 Inch 1 Inch
    1.041 2.64
    1.290 3.28
    26 39
    6.0 15.24
    More Options
    1-1/4 Inch 1-1/4 Inch
    1.380 3.51
    1.630 4.14
    31 46
    8.0 20.32
    More Options
    1-1/2 Inch 1-1/2 Inch
    1.575 4.00
    1.865 4.74
    45 67
    10.0 25.40
    More Options
    2 Inch 2 Inch
    2.020 5.13
    2.340 5.94
    62 92
    12.0 30.48

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Trade Size
    inch
    Inner Diam (Min/Max)
    inch
    Outer Diam (Min/Max)
    inch
    Weight
    lb/100 ft
    Minimum Bend Radius
    inch
    3/8 3/8
    0.484/0.504 0.484/0.504
    0.690/0.710 0.690/0.710
    11 11
    3* 3*
    1/2 1/2
    0.622/0.642 0.622/0.642
    0.820/0.840 0.820/0.840
    13 13
    4 4
    3/4 3/4
    0.820/0.840 0.820/0.840
    1.030/1.050 1.030/1.050
    18 18
    5 5
    1 1
    1.041/1.066 1.041/1.066
    1.290/1.315 1.290/1.315
    26 26
    6 6
    1-1/4 1-1/4
    1.380/1.410 1.380/1.410
    1.630/1.660 1.630/1.660
    31 31
    8 8
    1-1/2 1-1/2
    1.575/1.600 1.575/1.600
    1.865/1.900 1.865/1.900
    45 45
    10 10
    2 2
    2.020/2.045 2.020/2.045
    2.340/2.375 2.340/2.375
    62 62
    12 12

    * Suggestion only. Non-NEC requirement

    TRADE SIZE (Inch) 25 ft 50 ft 100 ft 150 ft 250 ft 300 ft 400 ft 500 ft 600 ft 1000 ft
    3/8 3/8
    55094101
    55094106 55094106
    1/2 1/2
    55094201
    55094202
    3/4 3/4
    58046301/ 55094301 58046301/ 55094301
    55094303
    1 1
    55094401
    55094404
    1-1/4 1-1/4
    55094501
    55094504
    1-1/2 1-1/2
    55094601
    55094604
    2 2
    55094801
    55094804

    Standards & References

    • UL 1660 Liquid-Tight Flexible Nonmetallic Conduit
    • NFPA 70 (National Electrical Code), Article 356 - Liquidtight flexible nonmetallic conduit

    Construction

    1. PVC: Ultratite® Type NM is manufactured with rigid PVC reinforcement imbedded within a flexible PVC wall. The construction provides excellent impact and crush strength while remaining highly flexible. The conduit resists oils, mild acids and exposure to sunlight.

    Resources

    There are no downloadable resources for this product.