Ultratite® Liquidtight Flexible Nonmetallic Conduit is suitable of the following installations:
| Cond. Size | 3/4 Inch 3/4 Inch | |
| Dia. Over Inner Jacket (in) (cm) | 0.820 2.08 | inch cm |
| Approx. OD (in) (cm) | 1.030 2.62 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 18 27 | lbs/1000' kgs/km |
| Min. Bend Radius (in) (cm) | 5.0 12.70 | inch cm |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Ultratite® Type NM is manufactured with rigid PVC reinforcement imbedded within a flexible PVC wall. The construction provides excellent impact and crush strength while remaining highly flexible. The conduit resists oils, mild acids and exposure to sunlight.