SPEC: 10010

RHH/RHW-2/USE-2 Copper Silicone-Free. SPEC10010

USE-2 600 Volts or RHH/RHW-2 1000 Volts. Underground Service Entrance Cable. Copper Conductors. Cross-Linked Polyethylene (XLP) Insulation. High Heat, Moisture and Abrasion Resistant

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's USE-2 600 Volts or RHH/RHW-2 1000 Volts power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
12 AWG 12 AWG
1 1
Solid Solid
0.080 0.20
45 1.14
0.174 0.44
19 28
28 42
More Options
12 AWG 12 AWG
1 1
7 7
0.088 0.22
45 1.14
0.179 0.45
20 30
28 42
More Options
10 AWG 10 AWG
1 1
7 7
0.113 0.29
45 1.14
0.203 0.52
32 48
42 63
More Options
8 AWG 8 AWG
1 1
7 7
0.141 0.36
60 1.52
0.259 0.66
95 141
67 100
More Options
6 AWG 6 AWG
1 1
7 7
0.177 0.45
60 1.52
0.304 0.77
81 121
109 162
More Options
4 AWG 4 AWG
1 1
7 7
0.225 0.57
60 1.52
0.345 0.88
128 190
153 228
More Options
2 AWG 2 AWG
1 1
7 7
0.282 0.72
60 1.52
0.403 1.02
205 305
244 363
More Options
1 AWG 1 AWG
1 1
19 19
0.322 0.82
80 2.03
0.481 1.22
258 384
304 452
More Options
1/0 AWG 1/0 AWG
1 1
19 19
0.361 0.92
80 2.03
0.522 1.33
325 484
390 580
More Options
2/0 AWG 2/0 AWG
1 1
19 19
0.405 1.03
80 2.03
0.564 1.43
410 610
481 716
More Options
3/0 AWG 3/0 AWG
1 1
19 19
0.456 1.16
80 2.03
0.616 1.56
518 771
598 890
More Options
4/0 AWG 4/0 AWG
1 1
19 19
0.512 1.30
80 2.03
0.672 1.71
653 972
742 1104
More Options
250 KCMIL 250 KCMIL
1 1
37 37
0.558 1.42
95 2.41
0.748 1.90
771 1147
884 1316
More Options
300 KCMIL 300 KCMIL
1 1
37 37
0.610 1.55
95 2.41
0.801 2.03
926 1378
1023 1522
More Options
350 KCMIL 350 KCMIL
1 1
37 37
0.661 1.68
95 2.41
0.851 2.16
1081 1609
1213 1805
More Options
400 KCMIL 400 KCMIL
1 1
37 37
0.705 1.79
95 2.41
0.896 2.28
1235 1838
1345 2002
More Options
500 KCMIL 500 KCMIL
1 1
37 37
0.789 2.00
95 2.41
0.956 2.43
1544 2298
1696 2524
More Options
600 KCMIL 600 KCMIL
1 1
61 61
0.865 2.20
110 2.79
1.085 2.76
1853 2758
2028 3018
More Options
750 KCMIL 750 KCMIL
1 1
61 61
0.968 2.46
110 2.79
1.188 3.02
2316 3447
2534 3771
More Options
1000 KCMIL 1000 KCMIL
1 1
61 61
1.117 2.84
110 2.79
1.337 3.40
3088 4595
3283 4886

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
12 AWG 12 AWG
1 1
0.7 1.78
52 23.59
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
12 AWG 12 AWG
1 1
0.7 1.78
52 23.59
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
10 AWG 10 AWG
1 1
0.8 2.03
83 37.65
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
8 AWG 8 AWG
1 1
1.0 2.54
132 59.87
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
1 1
1.2 3.05
209 94.80
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
4 AWG 4 AWG
1 1
1.4 3.56
333 151.05
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
2 AWG 2 AWG
1 1
1.6 4.06
530 240.40
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
1 AWG 1 AWG
1 1
1.9 4.83
669 303.45
0.128 0.19
0.154 0.23
0.046 0.07
130 130
145 145
More Options
1/0 AWG 1/0 AWG
1 1
2.1 5.33
844 382.83
0.102 0.15
0.122 0.18
0.044 0.07
150 150
170 170
More Options
2/0 AWG 2/0 AWG
1 1
2.3 5.84
1064 482.62
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
3/0 AWG 3/0 AWG
1 1
2.5 6.35
1342 608.72
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225
More Options
4/0 AWG 4/0 AWG
1 1
2.7 6.86
1692 767.48
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
250 KCMIL 250 KCMIL
1 1
3.0 7.62
2000 907.18
0.043 0.06
0.053 0.08
0.041 0.06
255 255
290 290
More Options
300 KCMIL 300 KCMIL
1 1
3.2 8.13
2400 1088.62
0.036 0.05
0.045 0.07
0.041 0.06
285 285
320 320
More Options
350 KCMIL 350 KCMIL
1 1
3.4 8.64
2800 1270.06
0.031 0.05
0.039 0.06
0.040 0.06
310 310
350 350
More Options
400 KCMIL 400 KCMIL
1 1
3.6 9.14
3200 1451.49
0.027 0.04
0.035 0.05
0.040 0.06
335 335
380 380
More Options
500 KCMIL 500 KCMIL
1 1
3.8 9.65
4000 1814.37
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430
More Options
600 KCMIL 600 KCMIL
1 1
5.4 13.72
4800 2177.24
0.018 0.03
0.025 0.04
0.039 0.06
420 420
475 475
More Options
750 KCMIL 750 KCMIL
1 1
5.9 14.99
6000 2721.55
0.014 0.02
0.022 0.03
0.038 0.06
475 475
535 535
More Options
1000 KCMIL 1000 KCMIL
1 1
6.7 17.02
8000 3628.74
0.011 0.02
0.018 0.03
0.037 0.06
545 545
615 615

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

Size (Strand) Black Red Blue White Brown Orange Yellow Gray Green Purple
12 (Solid) 12 (Solid)
113399
12 (7) 12 (7)
113431
10 (7) 10 (7)
113449
645838 645838
8 (7) 8 (7)
113456
952689
588683
643957
655993
6 (7) 6 (7)
113464
620685
959726
640110
646503 646503
646504 646504
646506 646506
646507 646507
640128
4 (7) 4 (7)
113472
476549
643577
476565
588746 588746
588747
952663
3 (7) 3 (7)
113480 113480
587189 587189
2 (7) 2 (7)
113498
476531
643544
476523
620746 620746
616347 616347
616346 616346
620747 620747
958009
1 (19) 1 (19)
113506
647620 647620
647621 647621
647622 647622
1/0 (19) 1/0 (19)
113514
643973 643973
2/0 (19) 2/0 (19)
113522
666096
591255
3/0 (19) 3/0 (19)
113530
4/0 (19) 4/0 (19)
113548
647337
647338 647338
564225
250 (37) 250 (37)
113555
300 (37) 300 (37)
113563
350 (37) 350 (37)
113571
666097
400 (37) 400 (37)
113589
500 (37) 500 (37)
113597
678973
678974 678974
580165 580165
580166 580166
580168 580168
580169 580169
139530
600 (61) 600 (61)
113605
750 (61) 750 (61)
113613
139351
139352
139353
139354
1000 (61) 1000 (61)
113647

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Bare copper per ASTM B3. Stranding is either Class B compressed per ASTM B8 or combination unilay per ASTM B787
  2. Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 USE-2 Silicone-Free, High Heat, Moisture and Abrasion Resistant