Southwire® Type USE-2 conductors are used with conduit as specified in the 2011 National Electrical Code. When used as Type USE-2, conductor is suitable for use as underground service entrance cable for direct burial at conductor temperatures not to exceed 90° C. When used as RHH, conductor temperatures shall not exceed 90°C in dry locations. When used as RHW-2 or USE-2, conductor temperatures shall not exceed 90°C in wet or dry locations. Voltage rating for USE-2 conductors is 600 volts.
| Cond. Size | 10 AWG 10 AWG | |
| Conductor Number | 1 1 | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.113 0.29 | inch cm |
| Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
| Diameter Over Insulation (in) (cm) | 0.203 0.52 | inch cm |
| Approx. OD (inches) (cm) | 0.207 0.53 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 32 48 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 43 64 | lbs/1000' kgs/km |
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Southwire® USE-2 comply with the following:
Southwire® Type USE-2 copper conductors are annealed (soft) copper. Insulation is an abrasion, moisture, heat, and sunlight resistant black crosslinked polyethylene (XLP).