SPEC: 10010

750-61 CU USE-2 RHH-RHW-2 1KV BLACK 1000 FT SPEC10010 11361304

Southwire #: 11361304

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BROWN
GREEN
ORANGE
YELLOW
Packaging

Application & Features

Southwire's USE-2 600 Volts or RHH/RHW-2 1000 Volts power cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lb/ft maximum sidewall pressure.

Specifications

Cond. Size 750 KCMIL 750 KCMIL
Conductor Number 1 1
Cond. Strands 61 61
Diameter Over Conductor (in) (cm) 0.968 2.46 inch cm
Insulation Thickness (mils) (mm) 110 2.79 mils mm
Diameter Over Insulation (in) (cm) 1.188 3.02 inch cm
Approx. OD (inches) (cm) 1.171 2.97 inch cm
Copper Weight (lbs/1000') (kgs/km) 2316 3447 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 2492 3709 lbs/1000' kgs/km

• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Soild bare copper per ASTM B3, Class B compressed stranded copper per ASTM B3 and B8, or 19-strand combination unilay copper per ASTM B3 and B787
  2. Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 or USE-2. Silicone-Free, High Heat, Moisture and Abrasion Resistant