SNM1214HH-US, ROMEX™ WIRE STRIPPER 12/14NMOBSOLETE, REPLACED BY #67039840 MODEL #SNM1214HH-WW p-65172140 65172140

Southwire #: 65172140 Model #: SNM1214HH-US

Southwire’s NEW patent pending Romex ® BOXJaw ™ Wire Stripper is designed to safely strip wire faster and more efficiently than traditional wire strippers. Its 90° angled head allows for stripping wire flush against electrical boxes and is a safer alternative to stripping in hard to reach spaces with a knife or standard wire stripper. The BOXJaw ™ provides labor savings with its shearing, cutting, looping, and wire stripping functions all combined into one tool!

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Patent pending design

Specifications

Model # SNM1214HH-US SNM1214HH-US
UPC # 032886718656 032886718656
Product Height 6.6 16.76 inch cm
Product Width 2.3 5.84 inch cm
Product Weight 0.4 0.18 lbs kg
Handle Grip Dipped Grip Dipped Grip
Product Type Romex® NM-B Cable Strippers Romex® NM-B Cable Strippers
Wire Type 12/2 & 14/2 Romex™ NM-B 12/2 & 14/2 Romex™ NM-B
Rated 5 out of 5 by from Best Wire Strippers I've Ever Owned! If you are like me and prefer to buy tools made in the USA, look no further! I have owned several brands of wire strippers and Romex BoxJaw Wire Strippers by Southwire are by far the best. I've used these strippers the past few days rewiring a recently purchased rental property. This tool is definitely a time saver, stripping both 12/2 and 14/2 Romex jackets. Unlike other strippers, you can reach further in the electrical box. Great quality tool that I am proud to have in my tool belt
Date published: 2020-04-15
Rated 5 out of 5 by from This is awesome!! So at first I was really wondering if this was going to be useful or even handy. After using if for a week now I absolutely love it for residential work. It reaches really nice all the way to the back of the box. Even dose a good job when there is two wires in one hole. Only down side is it is a little clunky. Won’t stop me from using it. Best part is it is made in the USA!!!
Date published: 2020-04-18
Rated 5 out of 5 by from It does the job I had to strip the wire on an extension cord and this wire stripper came in handy. It stripped the wire with such ease. That’s what I expect from a wire stripper. I like the angled head too. As far as grip goes, it offers an easy, comfort grip. That’s also a plus. All in all, it does the job and feels pretty sturdy.?
Date published: 2020-04-28
Rated 3 out of 5 by from Too big! I’ve been using the romex box jaw stripper since I received it from the tool box sampling program. I like the idea and I see the need for this tool, but with having the 12-2 stripper on one side and the 14-2 stripper on the other side of the head, it is very awkward to use inside of a box like it is intended for, especially in single gang boxes. I like the idea of it, I just think it needs to be scaled down somewhat and maybe that means having to have separate tools for each size of wire.
Date published: 2020-04-24
Rated 5 out of 5 by from Exceptional Stripping is made easy with this great design and format. Romex is notoriously difficult to work with when it old and weathered and these strippers continued to deliver
Date published: 2020-04-13
Rated 5 out of 5 by from Easier to use than a traditional wire stripper I find this box jaw wire stripper to be a lot easier to use than a traditional wire stripper. I would much rather pull the tool straight back from the box end rather than to the side like a regular stripper. I also like the more rounded handle in comparison to the flat metal ones on a regular wire stripper, which is easier on your hand and better to grasp on to. Overall I find this to be a great tool and I can't find a thing I don't like about it.
Date published: 2020-04-24
Rated 5 out of 5 by from Home Run These Romex cutters knock it out the park they are so good. I do not normally deal with that much Romex so i strip it the hard way with a knife and that was never a good way. Now it takes 2 seconds to cut and strip and i can do it in the back of the smallest of boxes. Multi-tool with everything you need 12-14awg romex and single wire stippers, 6 and 8-32 cutter and the comfort grip no fatigue handles. Good quality very big thumbs up.
Date published: 2020-03-30
Rated 2 out of 5 by from Decent but difficult to use This tool is decent but honestly I feel like it's more of a gimmick tool. It's very difficult to use and doesnt feel very well built. The tool feels like it wants to fall apart in your hand. It doesnt strip wire very easily and can be difficult to operate. Honestly it's just not my favorite and seems like it takes longer to use than other tools.
Date published: 2020-02-20
  • y_2026, m_7, d_26, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_46
  • loc_en_US, sid_65172140, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Can it rip 12/2 UF wire?

Asked by: JSC1975
It can strip 12/2 & 14/2 Romex™ NM-B.
Answered by: Southwire
Date published: 2021-02-15

Any plan on making them in any other gauges ? Possibly one that does 10-2 or stranded in the same box style 

Asked by: Jakemhvav
Not at this time, but thank you for providing feedback on what you would like to see down the road!
Answered by: Southwire
Date published: 2019-11-11

When or where can I purchase these?

Asked by: Dusty
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: Southwire
Date published: 2019-11-20

Where can I buy this?

Asked by: Aidan
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: Southwire
Date published: 2019-10-11

Where can I buy this tool?

Asked by: fgelodia
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: Southwire
Date published: 2019-10-02
  • y_2026, m_7, d_26, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_65172140, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT