SPEC: 48302

Bronze and Alloy, Grooved Contact Wire SPEC48302

CuMg 0.2 (Alloy80)/CuMg 0.5 (Alloy 55) Contact CuAg0.1 and CuSn0.2/ Trolley Wire

Download Category Specifications
PDF Excel Table

Application & Features

For use as overhead power source on streetcars, trolleys, electric trolley buses, light rail and heavy mass transit systems. Also used on electrically powered mine train, and industrial cranes. High-tensile strength properties allow for reduced clearance maintenance in tunnel applications. Southwire bronze contact/trolley wire is ideal for transportation systems with increased line speeds just over 200 mph (322 km/h).

• High Tensile Strength and Breaking Load
• Highest Half-Hard Value of any Materials in Present Day Use.
• Durable and Reliable Support.
• Allows for Increase in Max Line Speeds
• Mechanically Rugged
• RoHS/Proposition 65 Compliant
• Ships on N-42 wooden reels (S-77 steel reels available per SW reel policy)
• Available with top lobe identification marking per IEEE 1896-2016
• Southwire SPEED Qualified for low volume requests
• Buy America Compliant

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Conductor Number Cond. Shape Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg)
More Options
335 KCMIL 335 KCMIL
1 1
1 1
CuMg0.2 CuMg0.2
0.680 x 0.482 1.73 x 1.22
1020 1518
0.039 0.06
15040 6822.02
More Options
2/0 MILS 2/0 MILS
1 1
CuMg0.2 CuMg0.2
0.392 1.00
417 621
0.094 0.14
7473 3389.69
More Options
120* MILS 120* MILS
2 2
1 1
CuMg0.5 CuMg0.5
0.518 1.32
734 1093
0.073 0.11
12808 5809.61
More Options
300 MILS 300 MILS
1 1
1 1
CuAg CuAg
0.574 1.46
908 1351
0.037 0.06
11778 5342.41
More Options
350 MILS 350 MILS
1 1
1 1
CuMg0.2 CuMg0.2
0.62 1.57
1063 1582
0.037 0.06
16410 7443.44

Notes:
1. These numbers represent the minimum percent IACS conductivity of the alloys. Other alloys are available subject to special inquiry.
2. Bronze trolley wire is normally manufactured from alloys 55 or 80
3. Figure 9 wire, dimensions given are nominal height of entire section and width of lower lobe.
4. Tolerances: The above data are approximately and subject to normal manufacturing tolerances Weights, breaking strengths and resistance are base on nominal dimensions
* units in mm²
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Copper-Tin Alloy One Groove Copper-Silver Alloy Two Groove Copper-Magnesium Alloy Three Groove

Standards & References

  • ASTM B9 Bronze Trolley Wire
  • EN 50149 Railway Applications. Fixed Installations. Electric Traction. Copper and Copper Alloy Grooved Contact Wires.

Construction

This product combines excellent wear characteristics, and high-tensile strength properties. Contact/ Trolley wire is available in a choice of two alloys to provide the best match of electrical and mechanical wear properties for each application - 55 percent and 80 percent conductivity IACS (CA165 and A162), and is offered in both ASTM and EN/IEC configurations: round (upon request), grooved, figure 8, or figure 9.

Resources

There are no downloadable resources for this product.