For use as overhead power source on streetcars, trolleys, electric trolley buses, light rail and heavy mass transit systems. Also used on electrically powered mine train, and industrial cranes. High-tensile strength properties allow for reduced clearance maintenance in tunnel applications. Southwire bronze contact/trolley wire is ideal for transportation systems with increased line speeds just over 200 mph (322 km/h).
• High Tensile Strength and Breaking Load
• Highest Half-Hard Value of any Materials in Present Day Use.
• Durable and Reliable Support.
• Allows for Increase in Max Line Speeds
• Mechanically Rugged
• RoHS/Proposition 65 Compliant
• Ships on N-42 wooden reels (S-77 steel reels available per SW reel policy)
• Available with top lobe identification marking per IEEE 1896-2016
• Southwire SPEED Qualified for low volume requests
• Buy America Compliant
| Cond. Size | 300 MILS 300 MILS | |
| Cond. Strands | 1 1 | |
| Conductor Number | 1 1 | |
| Cond. Shape | CuAg CuAg | |
| Approx. OD (in) (cm) | 0.574 1.46 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 908 1351 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 0.037 0.06 | ohms/1000' ohms/km |
| Max Pull Tension (lbs) (kg) | 11778 5342.41 | lbs kg |
Notes:
1. These numbers represent the minimum percent IACS conductivity of the alloys. Other alloys are available subject to special inquiry.
2. Bronze trolley wire is normally manufactured from alloys 55 or 80
3. Figure 9 wire, dimensions given are nominal height of entire section and width of lower lobe.
4. Tolerances: The above data are approximately and subject to normal manufacturing tolerances Weights, breaking strengths and resistance are base on nominal dimensions
* units in mm²
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
This product combines excellent wear characteristics, and high-tensile strength properties. Contact/ Trolley wire is available in a choice of two alloys to provide the best match of electrical and mechanical wear properties for each application - 55 percent and 80 percent conductivity IACS (CA165 and A162), and is offered in both ASTM and EN/IEC configurations: round (upon request), grooved, figure 8, or figure 9.