SPEC: 48010

500-37 CU RW90 600V SOLONONplus ORANGE SPEC48010 67885599

Southwire #: 67885599

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GREEN
ORANGE
RED
WHITE
YELLOW
Packaging

Application & Features

Southwire’s 600 Volt SOLONONplus™ Type RW 90 VW-1 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

a. The conductors are available in tinned and flexible copper stranding upon request.
b. Color Available upon request
c. Listed and marked CSA VW-1 for all sizes
d. The halogen content is less than 0.2% and Acid gas less than 2.0%
e. CSA listed for TC use on 1/0 and Larger. 70,000 BTU/Hr. Vertical Flalme Test (CSA C22.2 NO. 2556)
f. CSA listed FT4/IEEE 1202 and ST-1 (1/0 and larger)
g. -40°C Cold impact and cold bend
h. PRI Oil resistance I at 60°C & PRII Oil resistance II at 75°C
i. GRI gasoline and oil resistance at 60°C
j. GRII gasoline and oil resistance at 75°C
k. REACH & RoHS compliant
l. Listed and marked HAL-FREE (Halogen Free) per CSA 2556-15
m. Living Building Challenge™ (LBC) Red List Free

Specifications

Cond. Size 500 KCMIL 500 KCMIL
Cond. Strands 37 37
Strand Class B B
Conductor Number 1 1
Diameter Over Conductor (in) (cm) 0.789 2.00 inch cm
Insulation Thickness (mils) (mm) 65 1.65 mils mm
Jacket Color OE OE
Approx. OD (in) (cm) 0.919 2.33 inch cm
Approx. Weight (lbs/1000') (kgs/km) 1634 2432 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.022 0.03 ohms/1000' ohms/km
Max Pull Tension (lbs) (kg) 4000 1814.37 lbs kg

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B170 Oxygen Free Electrolytic Copper (available upon request)
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • ICEA T-33-655/MIL-C-24643 Low Smoke Halogen Free (LSHF) Polymeric Jackets
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • ISO 9001 Quality management
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems (500kcmil & Larger)
  • NFPA 502 Standard for Road Tunnels, Bridges, and Other Limited Access Highways (non-emergency circuits only)

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:SOLONONplus™ Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type RW 90 VW-1

Resources

There are no downloadable resources for this product.