RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an ex- cellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C. For vertical drop requirements consult with factory application specialist.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Diameter Over Insulation (in) (cm) | Ground Check Size | Inner Jacket Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (inches) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
1/0 AWG
1/0 AWG
|
3
3
|
273
273
|
0.379
0.96
|
295
7.49
|
1.018
2.59
|
8
8
|
105
2.67
|
160
4.06
|
3.050
7.75
|
4558
6783
|
| More Options |
3/0 AWG
3/0 AWG
|
3
3
|
418
418
|
0.480
1.22
|
295
7.49
|
1.148
2.92
|
8
8
|
130
3.30
|
165
4.19
|
3.330
8.46
|
6330
9420
|
| More Options |
4/0 AWG
4/0 AWG
|
3
3
|
532
532
|
0.550
1.40
|
260
6.60
|
1.145
2.91
|
2
2
|
130
3.30
|
310
7.87
|
3.500
8.89
|
7373
10972
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Rated Strength (lbs) (kg) | Min. Bend Radius (in) (cm) | Allowable Ampacity In Air 90C | |
| More Options |
1/0 AWG
1/0 AWG
|
0.109
0.16
|
0.137
0.20
|
0.044
0.07
|
722
327.49
|
24.4
61.98
|
218
218
|
| More Options |
3/0 AWG
3/0 AWG
|
0.069
0.10
|
0.087
0.13
|
0.042
0.06
|
1147
520.27
|
26.6
67.56
|
286
286
|
| More Options |
4/0 AWG
4/0 AWG
|
0.057
0.08
|
0.073
0.11
|
0.039
0.06
|
1447
656.35
|
28.0
71.12
|
327
327
|
* Ampacities based upon ICEA S-75-381 Table H-1.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.