RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an ex- cellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C. For vertical drop requirements consult with factory application specialist.
| Cond. Size | 3/0 AWG 3/0 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 418 418 | |
| Diameter Over Conductor (in) (cm) | 0.480 1.22 | inch cm |
| Insulation Thickness (mils) (mm) | 295 7.49 | mils mm |
| Diameter Over Insulation (in) (cm) | 1.148 2.92 | inch cm |
| Ground Check Size | 8 8 | |
| Inner Jacket Thickness (mils) (mm) | 130 3.30 | mils mm |
| Jacket Thickness (mils) (mm) | 165 4.19 | mils mm |
| Approx. OD (in) (cm) | 3.330 8.46 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 6330 9420 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.