SPEC: 60452

MC-AP™ HCF Type MC All Purpose Hospital Care Facility THHN/THWN Circuit Size Green Aluminum Armor With Phase ID. Neutral per Phase SPEC60452

Copper THHN/THWN Insulated Singles. Dedicated Neutral Conductor for Each Phase Conductor. Green Insulated Copper Grounding Conductor. UL Listed 600 Volts. Rated VW-1. Lightweight Green Aluminum Interlocked Armor. Neutral per Phase

Download Category Specifications
PDF Excel Table

Application & Features

MC-AP™ HCF Type MC All Purpose Hospital Care Facility products comply with NEC 200.4 requirements (added in the 2011 NEC) for the installation and marking of neutral conductors. Neutrals are not to be used for more than one circuit (branch, multiwire branch, or ungrounded feeder). See NEC 200.4 for complete requirements.

MC-AP™ HCF Type MC All Purpose Hospital Care Facility is suitable for use as follow:

  • Branch-circuit wiring for patient care areas of hospitals, medical centers, and other health care facilities (when installed in accordance with NEC® Articles 517 and 330, and mechanically protected per Article 300.4). Such areas include nursing homes, dental offices, clinics, and outpatient facilities. Use in hazardous anesthetizing areas is prohibited.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
  • Use with UL Listed MCI-A fittings.
  • Binder tape with print legend wrapped around assembly.
  • Type THHN/THWN rated 90ºC Dry.
  • Neutral per phase
  • Armor is in contact with aluminum grounding/bonding conductor and serves as a redundant equipment grounding path component

  • MC-AP™ HCF Type MC All Purpose Hospital Care Facility meets or exceeds the following requirements:
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Color Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Ground Size Num x Neutral Size Diameter Over Armor (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
    More Options
    10 AWG 10 AWG
    3 3
    See Table See Table
    0.101 0.26
    Solid Solid
    25 0.64
    1x10 1x10
    3x10 3x10
    0.709 1.80
    329 490
    More Options
    10 AWG 10 AWG
    6 6
    See Table See Table
    0.101 0.26
    Solid Solid
    25 0.64
    1x10 1x10
    6x10 6x10
    0.976 2.48
    607 903
    More Options
    10 AWG 10 AWG
    9 9
    See Table See Table
    0.101 0.26
    Solid Solid
    25 0.64
    1x10 1x10
    9x10 9x10
    1.068 2.71
    637 948

    Note: Conductor number = number of phase conductors. Does not include neutrals and green ground.

    Cond. Size Conductor Number Neutral Stranding (mils) (mm) Min. Bend Radius (in) (cm) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
    More Options
    10 AWG 10 AWG
    3 3
    3 0.08
    5.0 12.70
    1.040 1.55
    1.253 1.86
    0.050 0.07
    28 28
    32 32
    More Options
    10 AWG 10 AWG
    6 6
    6 0.15
    6.8 17.27
    1.040 1.55
    1.253 1.86
    0.050 0.07
    17 17
    20 20
    More Options
    10 AWG 10 AWG
    9 9
    9 0.23
    7.5 19.05
    1.040 1.55
    1.253 1.86
    0.050 0.07
    17 17
    20 20

    † Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    † Ampacities have been adjusted for more than Three Current-Carrying Conductors.
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Cond. Num. Black 1 Black 2 Black 3 Red 1 Red 2 Red 3 Blue 1 Blue 2 Blue 3 White/Black 1 White/Black 2 White/Black 3 White/Red 1 White/Red 2 White/Red 3 White/Blue 1 White/Blue 2 White/Blue 3 Green
    2 2
    X X
    X X
    X X
    4 4
    X X
    X X
    X X
    X X
    X X
    6 6
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    12 12
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    18 18
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X
    X X

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 1569 Metal-Clad Cables
    • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
    • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
    • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
    • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

    Construction

    1. Conductor: Solid or 19 strands class C compressed copper per ASTM B3 ASTM B8
    2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
    3. Ground:A Green insulated Polyvinyl Chloride with Nylon Sheath Type THHN/THWN ground. Redundant grounding provided by a #8 AWG bare 8000 series aluminum grounding/bonding conductor and armor.
    4. Binder:Mylar tape
    5. Armor:Green Aluminum Interlocked Armor

    Resources

    There are no downloadable resources for this product.