SPEC: 60452

10-9 CU SOL THHN 9X10NEUT PHASE-ID (3 SETS) 1X10GG AL GRND MCAP HCF GREEN AIA SPEC60452 13936499

Southwire #: 13936499

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GREEN
Conductor Color
Packaging

Application & Features

MC-AP™ HCF Type MC All Purpose Hospital Care Facility products comply with NEC 200.4 requirements (added in the 2011 NEC) for the installation and marking of neutral conductors. Neutrals are not to be used for more than one circuit (branch, multiwire branch, or ungrounded feeder). See NEC 200.4 for complete requirements.

MC-AP™ HCF Type MC All Purpose Hospital Care Facility is suitable for use as follow:

  • Branch-circuit wiring for patient care areas of hospitals, medical centers, and other health care facilities (when installed in accordance with NEC® Articles 517 and 330, and mechanically protected per Article 300.4). Such areas include nursing homes, dental offices, clinics, and outpatient facilities. Use in hazardous anesthetizing areas is prohibited.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
  • Use with UL Listed MCI-A fittings.
  • Binder tape with print legend wrapped around assembly.
  • Type THHN/THWN rated 90ºC Dry.
  • Neutral per phase
  • Armor is in contact with aluminum grounding/bonding conductor and serves as a redundant equipment grounding path component

  • MC-AP™ HCF Type MC All Purpose Hospital Care Facility meets or exceeds the following requirements:
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • Specifications

    Cond. Size 10 AWG 10 AWG
    Conductor Number 9 9
    Color See Table See Table
    Diameter Over Conductor (in) (cm) 0.101 0.26 inch cm
    Cond. Strands Solid Solid
    Insulation Thickness (mils) (mm) 25 0.64 mils mm
    Ground Size 1x10 1x10
    Num x Neutral Size 9x10 9x10
    Diameter Over Armor (in) (cm) 1.068 2.71 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 637 948 lbs/1000' kgs/km

    Note: Conductor number = number of phase conductors. Does not include neutrals and green ground.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 1569 Metal-Clad Cables
    • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
    • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
    • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
    • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

    Construction

    1. Conductor: Solid or 19 strands class C compressed copper per ASTM B3 ASTM B8
    2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
    3. Ground:A Green insulated Polyvinyl Chloride with Nylon Sheath Type THHN/THWN ground. Redundant grounding provided by a #8 AWG bare 8000 series aluminum grounding/bonding conductor and armor.
    4. Binder:Mylar tape
    5. Armor:Green Aluminum Interlocked Armor

    Resources

    There are no downloadable resources for this product.