Southwire Duraclad® Type AC Cable is suitable for use as follows:
• Branch and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• Dry locations only
• Environmental air-handling spaces per NEC 300.22 (C)
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC Article 645
• Conductors are individually wrapped with a moisture-resistant, flame-retardant paper covering
• Type THHN/THWN rated 90ºC dry
• Anti-Short bushing are required
Southwire Armorlite® Type AC Cable meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 320
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Diameter Over Armor (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
14 AWG
14 AWG
|
2
2
|
BK,WE
BK,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
0.468
1.19
|
184
274
|
| More Options |
14 AWG
14 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
0.488
1.24
|
208
310
|
| More Options |
14 AWG
14 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
0.520
1.32
|
240
357
|
| More Options |
12 AWG
12 AWG
|
2
2
|
BK,WE
BK,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
0.501
1.27
|
212
315
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
0.524
1.33
|
248
369
|
| More Options |
12 AWG
12 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
0.560
1.42
|
286
426
|
| More Options |
10 AWG
10 AWG
|
2
2
|
BK,WE
BK,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
0.558
1.42
|
264
393
|
| More Options |
10 AWG
10 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
0.586
1.49
|
312
464
|
| More Options |
10 AWG
10 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
0.629
1.60
|
365
543
|
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
14 AWG
14 AWG
|
2
2
|
3.3
8.38
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
3
3
|
3.4
8.64
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
4
4
|
3.6
9.14
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
16
16
|
20
20
|
| More Options |
12 AWG
12 AWG
|
2
2
|
3.5
8.89
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
3.7
9.40
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
4
4
|
3.9
9.91
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
10 AWG
10 AWG
|
2
2
|
3.9
9.91
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
3
3
|
4.5
11.43
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
4
4
|
4.4
11.18
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.