Southwire Armorlite® Jacketed Type MC Cable is suitable for use as follows:
- Branch and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC Article 645
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet
- Anti-Short bushing not required
Southwire Armorlite® Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Ground Size | Diameter Over Armor (in) (cm) | Jacket Thickness (mils) (mm) | Approx. OD (inches) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
14 AWG
14 AWG
|
2
2
|
BK,WE
BK,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
1x14
1x14
|
0.451
1.15
|
50
1.27
|
0.557
1.41
|
143
213
|
| More Options |
14 AWG
14 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
1x14
1x14
|
0.478
1.21
|
50
1.27
|
0.584
1.48
|
165
246
|
| More Options |
14 AWG
14 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.064
0.16
|
19
19
|
20
0.51
|
1x14
1x14
|
0.497
1.26
|
50
1.27
|
0.603
1.53
|
172
256
|
| More Options |
14 AWG
14 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
1x14
1x14
|
0.508
1.29
|
50
1.27
|
0.614
1.56
|
187
278
|
| More Options |
12 AWG
12 AWG
|
2
2
|
BK,WE,GN
BK,WE,GN
|
0.08
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
0.484
1.23
|
50
1.27
|
0.59
1.50
|
162
241
|
| More Options |
12 AWG
12 AWG
|
2
2
|
BK,WE
BK,WE
|
0.090
0.23
|
19
19
|
20
0.51
|
1x12
1x12
|
0.508
1.29
|
50
1.27
|
0.614
1.56
|
183
272
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
0.518
1.32
|
50
1.27
|
0.624
1.58
|
207
308
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.090
0.23
|
19
19
|
20
0.51
|
1x12
1x12
|
0.542
1.38
|
50
1.27
|
0.648
1.65
|
215
320
|
| More Options |
12 AWG
12 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
0.553
1.40
|
50
1.27
|
0.659
1.67
|
240
357
|
| More Options |
12 AWG
12 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.090
0.23
|
19
19
|
20
0.51
|
1x12
1x12
|
0.580
1.47
|
50
1.27
|
0.686
1.74
|
250
372
|
| More Options |
12 AWG
12 AWG
|
6
6
|
BK,RD,WE,BK/WE,RD/WE,WE/BK,GN
BK,RD,WE,BK/WE,RD/WE,WE/BK,GN
|
0.08
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
0.59
1.50
|
50
1.27
|
0.696
1.77
|
295
439
|
| More Options |
10 AWG
10 AWG
|
2
2
|
RD,WE
RD,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x10
1x10
|
0.550
1.40
|
50
1.27
|
0.656
1.67
|
228
339
|
| More Options |
10 AWG
10 AWG
|
2
2
|
BK,WE
BK,WE
|
0.117
0.30
|
19
19
|
25
0.64
|
1x10
1x10
|
0.583
1.48
|
50
1.27
|
0.689
1.75
|
245
365
|
| More Options |
10 AWG
10 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x10
1x10
|
0.593
1.51
|
50
1.27
|
0.699
1.78
|
277
412
|
| More Options |
10 AWG
10 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.117
0.30
|
19
19
|
25
0.64
|
1x10
1x10
|
0.630
1.60
|
50
1.27
|
0.736
1.87
|
297
442
|
| More Options |
10 AWG
10 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x10
1x10
|
0.637
1.62
|
50
1.27
|
0.743
1.89
|
324
482
|
| More Options |
10 AWG
10 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.117
0.30
|
19
19
|
25
0.64
|
1x10
1x10
|
0.678
1.72
|
50
1.27
|
0.784
1.99
|
349
519
|
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
14 AWG
14 AWG
|
2
2
|
3.9
9.91
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
3
3
|
4.1
10.41
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
3
3
|
4.2
10.67
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
4
4
|
4.3
10.92
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
16
16
|
20
20
|
| More Options |
12 AWG
12 AWG
|
2
2
|
4.1
10.41
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
2
2
|
4.3
10.92
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
4.4
11.18
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
4.5
11.43
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
4
4
|
4.6
11.68
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
4
4
|
4.8
12.19
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
6
6
|
4.8
12.19
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
21
21
|
| More Options |
10 AWG
10 AWG
|
2
2
|
4.6
11.68
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
2
2
|
4.8
12.19
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
3
3
|
4.9
12.45
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
3
3
|
5.2
13.21
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
4
4
|
5.2
13.21
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
4
4
|
5.5
13.97
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.