Suitable for use as follows:
| Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
| No. of Conductors | 2 2 | |
| Stranding | Solid Solid | |
| Nom. OD (mils) (mm) | 580 14.74 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 191 285 | lbs/1000' kgs/km |
| Size (AWG) | 10 10 | |
| Ground Size UOM | AWG AWG | |
| Size (AWG) | 10 10 | |
| Conductor Colors | RED, WHT, GRN, GRN-YLW RED, WHT, GRN, GRN-YLW |
Southwire Armorlite® Type MC Cable - Isolated Ground meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable - Isolated Ground is constructed with soft-drawn copper, Type THHN/THWN conductors rated 90°C dry and two insulated grounding conductors--one solid green and the second green with a yellow stripe. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. Also available with overall PVC jacket.