Suitable for use as follows:
| Size (AWG or kcmil) (mm2) | 600 KCMIL 600 KCMIL | |
| No. of Conductors | 4 4 | |
| Stranding | Stranded Stranded | |
| Nom. OD (mils) (mm) | 2871 72.92 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 9510 14153 | lbs/1000' kgs/km |
| Size (AWG) | 300 300 | |
| Ground Size UOM | KCMIL KCMIL | |
| Size (AWG) | 600 600 | |
| Conductor Colors | BRN/ORG/YLW/GRY/300 GRN GNDD, 0 BRN/ORG/YLW/GRY/300 GRN GNDD, 0 |
Southwire Armorlite® Type MC Cable meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN-2 conductors rated 90°C dry, and a bare copper grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. Also available in steel. Conductors are black with phase identification. Colors available upon request with economic order quantity.