Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 35,000 volts or less and at conductor temperatures not to exceed 105°C for normal operation.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
619194 | 1 1 | 1/0 AWG 1/0 AWG | 19 19 | 345 8.76 | 1410 35.82 | 1003 1492 | |||
619195 | 1 1 | 4/0 AWG 4/0 AWG | 19 19 | 345 8.76 | 1556 39.53 | 1169 1739 | |||
660321 | 1 1 | 500 KCMIL 500 KCMIL | 37 37 | 345 8.76 | 1911 48.54 | 1949 2900 | |||
661319 | 1 1 | 1000 KCMIL 1000 KCMIL | 61 61 | 420 10.67 | 2504 63.62 | 3516 5233 | |||
623276 | 1 1 | 1250 KCMIL 1250 KCMIL | 61 61 | 345 8.76 | 2455 62.37 | 3336 4965 |
Southwire 35kV Primary UD EPR Cable meets or exceeds the following ASTM specifications:
The cable is composed of a moisture blocked reverse lay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, an ethylene propylene rubber primary insulation, and a semiconducting cross-linked polyethylene insulation shield. Conductors are available with 133% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.