Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | Cond. Strands | Diameter Over Conductor (in) (cm) | Diameter Over Insulation (in) (cm) | Insulation Thickness (mils) (mm) | Diameter Over Shield (in) (cm) | Ground Size | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | Max Pull Tension (lbs) (kg) | Min. Bend Radius (in) (cm) | |
| More Options |
2 AWG
2 AWG
|
7
7
|
0.282
0.72
|
0.755
1.92
|
220
5.59
|
0.815
2.07
|
1x6
1x6
|
110
2.79
|
2.051
5.21
|
2156
3208
|
1592
722.12
|
14.3
36.32
|
| More Options |
1 AWG
1 AWG
|
19
19
|
0.322
0.82
|
0.800
2.03
|
220
5.59
|
0.860
2.18
|
1x4
1x4
|
110
2.79
|
2.136
5.43
|
2463
3665
|
2008
910.81
|
14.9
37.85
|
| More Options |
1/0 AWG
1/0 AWG
|
19
19
|
0.361
0.92
|
0.840
2.13
|
220
5.59
|
0.900
2.29
|
1x4
1x4
|
110
2.79
|
2.222
5.64
|
2767
4118
|
2534
1149.40
|
15.5
39.37
|
| More Options |
2/0 AWG
2/0 AWG
|
19
19
|
0.405
1.03
|
0.884
2.25
|
220
5.59
|
0.944
2.40
|
1x4
1x4
|
110
2.79
|
2.317
5.89
|
3122
4646
|
3194
1448.77
|
16.2
41.15
|
| More Options |
3/0 AWG
3/0 AWG
|
19
19
|
0.456
1.16
|
0.934
2.37
|
220
5.59
|
0.994
2.52
|
1x3
1x3
|
110
2.79
|
2.425
6.16
|
3571
5314
|
4027
1826.61
|
16.9
42.93
|
| More Options |
4/0 AWG
4/0 AWG
|
19
19
|
0.512
1.30
|
0.990
2.51
|
220
5.59
|
1.050
2.67
|
1x3
1x3
|
110
2.79
|
2.546
6.47
|
4091
6088
|
5078
2303.34
|
17.8
45.21
|
| More Options |
250 KCMIL
250 KCMIL
|
37
37
|
0.558
1.42
|
1.044
2.65
|
220
5.59
|
1.104
2.80
|
1x3
1x3
|
110
2.79
|
2.663
6.76
|
4564
6792
|
6000
2721.55
|
18.6
47.24
|
| More Options |
350 KCMIL
350 KCMIL
|
37
37
|
0.661
1.68
|
1.147
2.91
|
220
5.59
|
1.207
3.07
|
1x2
1x2
|
135
3.43
|
2.935
7.45
|
5898
8777
|
8400
3810.17
|
20.5
52.07
|
| More Options |
500 KCMIL
500 KCMIL
|
37
37
|
0.789
2.00
|
1.275
3.24
|
220
5.59
|
1.335
3.39
|
1x1
1x1
|
135
3.43
|
3.212
8.16
|
7620
11340
|
12000
5443.10
|
22.4
56.90
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Capacitive Reactance (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Zero Sequence Impedance (ohms/1000') (ohms/1000') | Positive Sequence Impedance (ohms/1000') (ohms/1000') | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90C | Allowable Ampacity In Duct 105C | Allowable Ampacity In Air 90C | Allowable Ampacity In Air 105C | |
| More Options |
2 AWG
2 AWG
|
0.162
0.24
|
0.204
0.30
|
0.067
0.10
|
0.047
0.07
|
0.495 + j0.439
0.495 + j0.439
|
0.128 + j0.049
0.128 + j0.049
|
2571
2571
|
150
150
|
160
160
|
165
165
|
185
185
|
| More Options |
1 AWG
1 AWG
|
0.128
0.19
|
0.162
0.24
|
0.061
0.09
|
0.045
0.07
|
0.496 + j0.481
0.496 + j0.481
|
0.133 + j0.040
0.133 + j0.040
|
2695
2695
|
170
170
|
185
185
|
185
185
|
210
210
|
| More Options |
1/0 AWG
1/0 AWG
|
0.102
0.15
|
0.128
0.19
|
0.057
0.08
|
0.043
0.06
|
0.496 + j0.492
0.496 + j0.492
|
0.128 + j0.039
0.128 + j0.039
|
2816
2816
|
195
195
|
210
210
|
215
215
|
240
240
|
| More Options |
2/0 AWG
2/0 AWG
|
0.081
0.12
|
0.102
0.15
|
0.053
0.08
|
0.042
0.06
|
0.495 + j0.428
0.495 + j0.428
|
0.128 + j0.047
0.128 + j0.047
|
2952
2952
|
220
220
|
235
235
|
245
245
|
275
275
|
| More Options |
3/0 AWG
3/0 AWG
|
0.064
0.10
|
0.081
0.12
|
0.048
0.07
|
0.040
0.06
|
0.531 + j0.482
0.531 + j0.482
|
0.162 + j0.043
0.162 + j0.043
|
3110
3110
|
250
250
|
270
270
|
285
285
|
315
315
|
| More Options |
4/0 AWG
4/0 AWG
|
0.051
0.08
|
0.065
0.10
|
0.044
0.07
|
0.039
0.06
|
0.495 + j0.428
0.495 + j0.428
|
0.128 + j0.047
0.128 + j0.047
|
3284
3284
|
285
285
|
305
305
|
325
325
|
360
360
|
| More Options |
250 KCMIL
250 KCMIL
|
0.043
0.06
|
0.056
0.08
|
0.042
0.06
|
0.038
0.06
|
0.495 + j0.428
0.495 + j0.428
|
0.128 + j0.047
0.128 + j0.047
|
3451
3451
|
310
310
|
335
335
|
360
360
|
400
400
|
| More Options |
350 KCMIL
350 KCMIL
|
0.031
0.05
|
0.041
0.06
|
0.037
0.06
|
0.036
0.05
|
0.496 + j0.492
0.496 + j0.492
|
0.128 + j0.039
0.128 + j0.039
|
3770
3770
|
375
375
|
400
400
|
435
435
|
490
490
|
| More Options |
500 KCMIL
500 KCMIL
|
0.022
0.03
|
0.030
0.04
|
0.032
0.05
|
0.034
0.05
|
0.497 + j0.379
0.497 + j0.379
|
0.133 + j0.047
0.133 + j0.047
|
4167
4167
|
450
450
|
485
485
|
535
535
|
600
600
|
* NEC ampacities are based on:
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.