SPEC: 13076

22-7 CU 6/C OAS CMP/CL3P/FPLP PVC-LS ORANGE 1000 FT

Southwire #: P20019-18B

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
GREEN
ORANGE
PINK
PURPLE
WHITE
YELLOW
Conductor Color
Packaging

Application & Features

For use in Remote Control, Signaling, and Power-Limited circuits per NEC Article 725. Sizes 22 AWG - 16 AWG can also be used as communication circuits per NEC Article 800. Can be used in security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. The conductors are cabled together; lay length varies depending on conductor count and gauge size.

Specifications

Cable Type CL3P/FPLP/CMP CL3P/FPLP/CMP
Cond. Size 22 AWG 22 AWG
Conductor Number 6 6
Cond. Type CU CU
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.022 0.06 inch cm
Insulation Thickness (mils) (mm) 5 0.13 mils mm
Jacket Thickness (mils) (mm) 15 0.38 mils mm
Approx. OD (in) (cm) 0.168 0.43 inch cm
Copper Weight (lbs/1000') (kgs/km) 14 21 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 24 36 lbs/1000' kgs/km
Shield Type None None
DC Resistance at 25C (ohms/1000') (ohms/km) 16.723 24.89 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 20.150 29.99 ohms/1000' ohms/km
Inductive Reactance (ohms/1000') (ohms/km) 0.030 0.04 ohms/1000' ohms/km

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (90ºC, 300V)
  • NFPA 262

Construction

  1. Conductor:Stranded bare copper per ASTM B8
  2. Insulation:Low Smoke Polyvinyl Chloride (LS-PVC)
  3. Shield:Aluminum foil shield with 24 AWG tinned drain wire
  4. Rip Cord:Rip cord for ease of jacket removal
  5. Jacket: White Low Smoke Polyvinyl Chloride (LS-PVC)

Resources

There are no downloadable resources for this product.