For use in Remote Control, Signaling, and Power-Limited circuits per NEC Article 725. Sizes 22 AWG - 16 AWG can also be used as communication circuits per NEC Article 800. Can be used in security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. The conductors are cabled together; lay length varies depending on conductor count and gauge size.
| Cable Type | Cond. Size | Conductor Number | Cond. Type | Cond. Strands | Diameter Over Conductor (in) (cm) | Color | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | Shield Type | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Min. Bend Radius (in) (cm) | |
| More Options |
CL3P/FPLP/CMP
CL3P/FPLP/CMP
|
22 AWG
22 AWG
|
2
2
|
CU
CU
|
7
7
|
0.022
0.06
|
|
5
0.13
|
15
0.38
|
0.124
0.31
|
5
7
|
11
16
|
None
None
|
16.723
24.89
|
20.150
29.99
|
|
|
| More Options |
CL3P/FPLP/CMP
CL3P/FPLP/CMP
|
22 AWG
22 AWG
|
3
3
|
CU
CU
|
7
7
|
0.022
0.06
|
|
5
0.13
|
15
0.38
|
0.133
0.34
|
7
10
|
14
21
|
None
None
|
16.723
24.89
|
20.150
29.99
|
0.030
0.04
|
|
| More Options |
CL3P/FPLP/CMP
CL3P/FPLP/CMP
|
22 AWG
22 AWG
|
4
4
|
CU
CU
|
7
7
|
0.022
0.06
|
|
5
0.13
|
15
0.38
|
0.142
0.36
|
9
13
|
17
25
|
None
None
|
16.723
24.89
|
20.150
29.99
|
0.030
0.04
|
|
| More Options |
CL3P/FPLP/CMP
CL3P/FPLP/CMP
|
22 AWG
22 AWG
|
6
6
|
CU
CU
|
7
7
|
0.022
0.06
|
|
5
0.13
|
15
0.38
|
0.168
0.43
|
14
21
|
24
36
|
None
None
|
16.723
24.89
|
20.150
29.99
|
0.030
0.04
|
|
| More Options |
CL3P/FPLP/CMP
CL3P/FPLP/CMP
|
22 AWG
22 AWG
|
8
8
|
CU
CU
|
7
7
|
0.022
0.06
|
|
5
0.13
|
15
0.38
|
0.185
0.47
|
18
27
|
31
46
|
None
None
|
16.723
24.89
|
20.150
29.99
|
0.030
0.04
|
|
| More Options |
CL3P/FPLP/CMP
CL3P/FPLP/CMP
|
20 AWG
20 AWG
|
2
2
|
CU
CU
|
7
7
|
0.036
0.09
|
|
5
0.13
|
15
0.38
|
0.135
0.34
|
8
12
|
14
21
|
None
None
|
10.503
15.63
|
12.650
18.83
|
0.027
0.04
|
|
| More Options |
CL3P/FPLP/CMP
CL3P/FPLP/CMP
|
20 AWG
20 AWG
|
4
4
|
CU
CU
|
7
7
|
0.036
0.09
|
|
5
0.13
|
15
0.38
|
0.156
0.40
|
14
21
|
23
34
|
None
None
|
10.503
15.63
|
12.650
18.83
|
0.027
0.04
|
|
| More Options |
|
18 AWG
18 AWG
|
2
2
|
CU
CU
|
7
7
|
0.045
0.11
|
BK, RD
BK, RD
|
9
0.23
|
15
0.38
|
0.161
0.41
|
11
16
|
19
28
|
|
6.669
9.92
|
8.035
11.96
|
|
0.6
1.52
|
| More Options |
|
18 AWG
18 AWG
|
3
3
|
CU
CU
|
7
7
|
0.045
0.11
|
BK, RD, WE
BK, RD, WE
|
9
0.23
|
15
0.38
|
0.165
0.42
|
16
24
|
25
37
|
|
6.669
9.92
|
8.035
11.96
|
|
0.7
1.78
|
| More Options |
|
18 AWG
18 AWG
|
4
4
|
CU
CU
|
7
7
|
0.045
0.11
|
BK, RD, WE, GN
BK, RD, WE, GN
|
9
0.23
|
15
0.38
|
0.186
0.47
|
21
31
|
33
49
|
|
6.669
9.92
|
8.035
11.96
|
|
0.7
1.78
|
| More Options |
|
18 AWG
18 AWG
|
6
6
|
CU
CU
|
7
7
|
0.045
0.11
|
BK, RD, WE, GN, BN, BE
BK, RD, WE, GN, BN, BE
|
9
0.23
|
15
0.38
|
0.223
0.57
|
32
48
|
46
68
|
|
6.669
9.92
|
8.035
11.96
|
|
0.9
2.29
|
| More Options |
|
18 AWG
18 AWG
|
8
8
|
CU
CU
|
7
7
|
0.045
0.11
|
BK, RD, WE, GN, BN, BE, OE, YW
BK, RD, WE, GN, BN, BE, OE, YW
|
9
0.23
|
15
0.38
|
0.245
0.62
|
42
63
|
60
89
|
|
6.669
9.92
|
8.035
11.96
|
|
1.0
2.54
|
| More Options |
|
16 AWG
16 AWG
|
2
2
|
CU
CU
|
19
19
|
0.056
0.14
|
BK, RD
BK, RD
|
9
0.23
|
15
0.38
|
0.185
0.47
|
17
25
|
25
37
|
|
4.181
6.22
|
5.037
7.50
|
|
0.7
1.78
|
| More Options |
CL3P/FPLP/CMP
CL3P/FPLP/CMP
|
16 AWG
16 AWG
|
4
4
|
CU
CU
|
19
19
|
0.056
0.14
|
|
5
0.13
|
15
0.38
|
0.220
0.56
|
33
49
|
46
68
|
None
None
|
4.181
6.22
|
5.037
7.50
|
0.033
0.05
|
|
| More Options |
CL3P/FPLP/CMP
CL3P/FPLP/CMP
|
14 AWG
14 AWG
|
2
2
|
CU
CU
|
19
19
|
0.070
0.18
|
|
5
0.13
|
15
0.38
|
0.216
0.55
|
26
39
|
36
54
|
None
None
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
|