CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
| Cable Type | RG174 RG174 | |
| Cond. Size | 26 AWG 26 AWG | |
| Conductor Number | 1 1 | |
| Cond. Type | TCS TCS | |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
| Jacket Thickness (mils) (mm) | 15 0.38 | mils mm |
| Approx. OD (in) (cm) | 0.110 0.28 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 9 13 | lbs/1000' kgs/km |
| Shield Type | Tinned Copper Braid Tinned Copper Braid |