SPEC: 13125

MilSpec Coax - QPL MIL-DTL-17 SPEC13125

Download Category Specifications
PDF Excel Table

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

Specifications

Select more options below for part numbers, packaging, and color options:
Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Shield Type
More Options
RG174 RG174
26 AWG 26 AWG
1 1
TCS TCS
Solid Solid
20 0.51
15 0.38
0.110 0.28
9 13
Tinned Copper Braid Tinned Copper Braid
More Options
RG59 RG59
23 AWG 23 AWG
1 1
TCS TCS
Solid Solid
60 1.52
30 0.76
0.242 0.61
35 52
Copper Braid Copper Braid
More Options
RG58 RG58
20 AWG 20 AWG
1 1
TCC TCC
Solid Solid
40 1.02
25 0.64
0.195 0.50
25 37
Tinned Copper Braid Tinned Copper Braid
More Options
RG223 RG223
19 AWG 19 AWG
1 1
SCC SCC
Solid Solid
40 1.02
25 0.64
0.212 0.54
38 57
Silver Copper Braid Silver Copper Braid
More Options
RG11 RG11
18 AWG 18 AWG
1 1
TCC TCC
Solid Solid
110 2.79
45 1.14
0.405 1.03
97 144
Copper Braid Copper Braid
More Options
RG213 RG213
12.5 AWG 12.5 AWG
1 1
BC BC
Stranded Stranded
95 2.41
45 1.14
0.405 1.03
110 164
Copper Braid Copper Braid

Standards & References

Construction

  1. Conductor:Bare copper or copper clad steel
  2. Insulation:Polyethylene
  3. Shield:Copper braid shielded
  4. Jacket:Polyvinyl Chloride PVC.

Resources

There are no downloadable resources for this product.