SPEC: 13125

RG213 13 STR CU 95% SHIELD CU BRAID M17/74-RG213 BLACK 5000 FT

Southwire #: 9884091008

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

Specifications

Cable Type RG213 RG213
Cond. Size 12.5 AWG 12.5 AWG
Conductor Number 1 1
Cond. Type BC BC
Cond. Strands Stranded Stranded
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 0.405 1.03 inch cm
Approx. Weight (lbs/1000') (kgs/km) 110 164 lbs/1000' kgs/km
Shield Type Copper Braid Copper Braid

Standards & References

Construction

  1. Conductor:Bare copper or copper clad steel
  2. Insulation:Polyethylene
  3. Shield:Copper braid shielded
  4. Jacket:Polyvinyl Chloride PVC.

Resources

There are no downloadable resources for this product.