CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
| Cable Type | RG59 RG59 | |
| Cond. Size | 23 AWG 23 AWG | |
| Conductor Number | 1 1 | |
| Cond. Type | TCS TCS | |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
| Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
| Approx. OD (in) (cm) | 0.242 0.61 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 35 52 | lbs/1000' kgs/km |
| Shield Type | Copper Braid Copper Braid |