SPEC: 13093

Flat Speaker Wire CL3 SPEC13093

300V, 75°C, Flat Speaker Wire CL3

Download Category Specifications
PDF Excel Table

Application & Features

Southwire stranded clear speaker, polarized for use in internal audio wiring

  • Flame Test: UL 1666
  • Cable Type: CL3R, Also, CMR where UL permits (Sizes 16 AWG and smaller)
  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Diameter Over Conductor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) Shield Type DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km)
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    22 AWG 22 AWG
    2 2
    CU CU
    7 7
    0.029 0.07
    20 0.51
    0.073 0.19
    4 6
    8 12
    None None
    16.720 24.88
    20.150 29.99
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    18 AWG 18 AWG
    2 2
    CU CU
    16 16
    0.044 0.11
    20 0.51
    0.090 0.23
    9 13
    15 22
    None None
    7.148 10.64
    8.613 12.82
    0.036 0.05
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    16 AWG 16 AWG
    2 2
    CU CU
    26 26
    0.059 0.15
    20 0.51
    0.105 0.27
    16 24
    22 33
    None None
    4.487 6.68
    5.406 8.05
    0.033 0.05
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    16 AWG 16 AWG
    2 2
    CU CU
    65 65
    0.059 0.15
    30 0.76
    0.126 0.32
    16 24
    26 39
    None None
    4.487 6.68
    5.406 8.05
    0.033 0.05
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    14 AWG 14 AWG
    2 2
    CU CU
    41 41
    0.073 0.19
    40 1.02
    0.132 0.34
    26 39
    37 55
    None None
    2.814 4.19
    3.391 5.05
    0.058 0.09
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    14 AWG 14 AWG
    2 2
    CU CU
    105 105
    0.073 0.19
    40 1.02
    0.157 0.40
    26 39
    42 63
    None None
    2.814 4.19
    3.391 5.05
    0.058 0.09
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    12 AWG 12 AWG
    2 2
    CU CU
    168 168
    0.094 0.24
    45 1.14
    0.193 0.49
    41 61
    66 98
    None None
    1.774 2.64
    2.137 3.18
    0.054 0.08

    Standards & References

    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • UL 13 Power-Limited Circuit Cables
    • UL 444 Communications Cables (22 AWG - 16 AWG)

    Construction

    1. Conductor:One bare copper and One Tinned copper. Class K stranding sizes 18 and 16 AWG. Class M stranding sizes 14 and 12 AWG
    2. Insulation:Clear Polyvinyl Chloride PVC

    Resources

    There are no downloadable resources for this product.