Southwire stranded clear speaker, polarized for use in internal audio wiring
| Cable Type | Speaker Wire CL3 Speaker Wire CL3 | |
| Cond. Size | 12 AWG 12 AWG | |
| Conductor Number | 2 2 | |
| Cond. Type | CU CU | |
| Cond. Strands | 168 168 | |
| Diameter Over Conductor (in) (cm) | 0.094 0.24 | inch cm |
| Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
| Approx. OD (inches) (cm) | 0.193 0.49 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 41 61 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 66 98 | lbs/1000' kgs/km |
| Shield Type | None None | |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 1.774 2.64 | ohms/1000' ohms/km |
| AC Resistance at 75C (ohms/1000') (ohms/km) | 2.137 3.18 | ohms/1000' ohms/km |
| Inductive Reactance (ohms/1000') (ohms/km) | 0.054 0.08 | ohms/1000' ohms/km |