SPEC: 13093

14-105 CU 2/C ZIP SPEAKER CL2 CLEAR 250 FT

Southwire #: 946146618

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
CLEAR
Packaging

Application & Features

Southwire stranded clear speaker, polarized for use in internal audio wiring

  • Flame Test: UL 1666
  • Cable Type: CL3R, Also, CMR where UL permits (Sizes 16 AWG and smaller)
  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications

    Cable Type Speaker Wire CL3 Speaker Wire CL3
    Cond. Size 14 AWG 14 AWG
    Conductor Number 2 2
    Cond. Type CU CU
    Cond. Strands 105 105
    Diameter Over Conductor (in) (cm) 0.073 0.19 inch cm
    Jacket Thickness (mils) (mm) 40 1.02 mils mm
    Approx. OD (in) (cm) 0.157 x 0.360 0.40 x 0.91 inch cm
    Copper Weight (lbs/1000') (kgs/km) 26 39 lbs/1000' kgs/km
    Approx. Weight (lbs/1000') (kgs/km) 42 63 lbs/1000' kgs/km
    Shield Type None None
    DC Resistance at 25C (ohms/1000') (ohms/km) 2.814 4.19 ohms/1000' ohms/km
    AC Resistance at 75C (ohms/1000') (ohms/km) 3.391 5.05 ohms/1000' ohms/km
    Inductive Reactance (ohms/1000') (ohms/km) 0.058 0.09 ohms/1000' ohms/km

    Standards & References

    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • UL 13 Power-Limited Circuit Cables
    • UL 444 Communications Cables (90ºC, 300V)

    Construction

    1. Conductor:One bare copper and One Tinned copper. Class K stranding sizes 18 and 16 AWG. Class M stranding sizes 14 and 12 AWG
    2. Insulation:Clear Polyvinyl Chloride PVC

    Resources

    There are no downloadable resources for this product.