SPEC: 13123

Broadband Coax - RG8, RG62, RG174, RG213, RG214, RG223 SPEC13123

Download Category Specifications
PDF Excel Table

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

Specifications

Select more options below for part numbers, packaging, and color options:
Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Shield Type
More Options
RG174 RG174
26 AWG 26 AWG
1 1
CCS CCS
7 7
20 0.51
10 0.25
0.100 0.25
8 12
Tinned Cu Braid Tinned Cu Braid
More Options
RG223 RG223
19 AWG 19 AWG
1 1
SCC SCC
Solid Solid
40 1.02
25 0.64
0.212 0.54
37 55
Quad Quad
More Options
RG8 RG8
17 AWG 17 AWG
1 1
BC BC
Solid Solid
45 1.14
30 0.76
0.240 0.61
37 55
Dual Dual
More Options
RG8 RG8
9.5 MILS 9.5 MILS
1 1
BC BC
Solid Solid
40 1.02
45 1.14
0.420 1.07
103 153
Dual Dual

Standards & References

Construction

  1. Conductor:Bare copper or copper clad steel
  2. Insulation:Polyethylene
  3. Shield:Copper braid shielded
  4. Jacket:Polyvinyl Chloride PVC.

Resources

There are no downloadable resources for this product.