CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
| Cable Type | RG8 RG8 | |
| Cond. Size | 17 AWG 17 AWG | |
| Conductor Number | 1 1 | |
| Cond. Type | BC BC | |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
| Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
| Approx. OD (in) (cm) | 0.240 0.61 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 37 55 | lbs/1000' kgs/km |
| Shield Type | Dual Dual | |
| Application | CATV CATV |