| Cable Type | RG6 RG6 | |
| Cond. Size | 18 AWG 18 AWG | |
| Conductor Number | 1 1 | |
| Cond. Type | BC BC | |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 70 1.78 | mils mm |
| Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
| Approx. OD (in) (cm) | 0.228 0.58 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 30 45 | lbs/1000' kgs/km |
| Shield Type | Dual Dual | |
| Application | CATV/FT6/Plenum CATV/FT6/Plenum |
Non-Plenum Rated