SPEC: 13100

RG6 CATV 18 SOL CU CLAD STEEL FOIL/60% SHIELD AL BRAID CM GRAY 1000 FT SPEC13100 920030609

Southwire #: 920030609

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
GRAY
WHITE
Packaging

Application & Features

  • CATV Applications for distributing television signals
  • ALUMINUM BRAID CCTV Applications for surveillance
  • Connecting security cameras, DVR or monitor using “BNC” connectors
  • COPPER BRAID
  • 75 Ohms Impedance
  • Specifications

    Cable Type RG6 RG6
    Cond. Size 18 AWG 18 AWG
    Conductor Number 1 1
    Cond. Type CCS CCS
    Cond. Strands Solid Solid
    Insulation Thickness (mils) (mm) 70 1.78 mils mm
    Jacket Thickness (mils) (mm) 30 0.76 mils mm
    Approx. OD (inches) (cm) 0.270 0.69 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 25 37 lbs/1000' kgs/km
    Shield Type Dual Dual

    Standards & References

    • UL 910 Test for Flame-Propagation & Smoke-Density Values for Electrical & Optical-Fiber Cable
    • UL 1581 Standard for Electrical Wires, Cables, and Flexible Cords

    Construction

    Non-Plenum Rated

    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Polyethylene
    3. Shield:Aluminum foil and braid shielded
    4. Jacket:Polyvinyl Chloride PVC.

    Plenum Rated
    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Foamed Fluoropolymer
    3. Shield:Aluminum foil and braid shielded
    4. Jacket:Low smoke Polyvinyl Chloride PVC. Polyethylene for outdoors

    Resources

    There are no downloadable resources for this product.