16-26 2/C CU SPT-2 300V WHITE 105C INDENT 250 FT

Southwire #: 55682144

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BROWN
LIGHT BROWN
WHITE
Packaging

Application & Features

  • Southwire’s Lamp Cord is suitable for lamps, clocks, household fans and small appliances where not subjected to hard usage
  • Two conductor cord for use as internal wiring of air conditioning and refrigeration equipment
  • Lamp Cord is suitable for use at temperatures not exceeding minimum -20°C or maximum 105°C

Specifications

Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 26 26
Nominal Total Weight (lbs/1000') (kgs/km) 38 57 lbs/1000' kgs/km

Standards & References

Southwire’s Lamp Cord meets or exceeds all applicable requirements of UL. This product is also CSA Listed and complies with the requirements of the National Electrical Code

  • CSA Spec. C22.2, No. 49; CSA LL224650
  • UL Spec. No. 62; UL E46194

Construction

Southwire’s Lamp Cord is manufactured with two bare annealed flexible stranded copper conductors and premium-grade two or three conductors laid parallel. Three conductors laid parallel.

Resources

There are no downloadable resources for this product.