Stock # | 49914599 49914599 | |
Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
No. of Strands | 65 65 | |
Nom. OD (mils) (mm) | 283 7.19 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 33 50 | lbs/1000' kgs/km |
Southwire’s Lamp Cord meets or exceeds all applicable requirements of UL. This product is also CSA Listed and complies with the requirements of the National Electrical Code
Southwire’s Lamp Cord is manufactured with two bare annealed flexible stranded copper conductors and premium-grade two or three conductors laid parallel. Three conductors laid parallel.