STT 4-133 Str TINNED CU Bk 0R

Southwire #: F04107R100

105°C. 60 Volts DC and 25 Volts AC. Flexible Stranded Copper Conductor. PVC Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Type SGT and STT battery cables are 60 VDC and 25 VAC cables that can be used in harnesses made for all types of land vehicles. 600 V - 1,000 V rated designs may be available on special order. Other sizes and constructions may also be available on special order. Contact sales. Resistant to flame, ozone, hot water, abrasion, automotive fluids, temperature and humidity cycling.

Specifications

measurement
imperial metric
Stock # F04107R100 F04107R100
Size (AWG or kcmil) 4 AWG 4 AWG
No. of Strands 133 133
Nom. OD (mils) (mm) 330 8.38 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 151 225 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or annealed copper
  • SAE J1127 Low Voltage Battery Cable

Construction

  • Conductors: Flexible stranded bare copper; See Table 1 for Stranding Details
  • Insulation: Polyvinyl chloride (PVC)
  • Colors: All Colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.