350-3458 CU CLASS K MTW/THHW/AWM 1284/1339/10269 AWM I A/B BLACK 500 FT

Southwire #: 515880508

105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

  • For use in internal wiring of electrical equipment, control panels, appliances, and grounding for use on industrial plan floor.
  • For use as permitted in NEC Article 310 and NFPA #79. For use in boat wiring in accordance with 33 CFR 183.425 - 435.

Specifications

Size (AWG or kcmil) (mm2) 350 KCMIL 350 KCMIL
No. of Strands 3458 3458
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Nom. OD (mils) (mm) 928 23.57 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1283 1910 lbs/1000' kgs/km

Standards & References

  • ASTM B3
  • AWM 1284/1339/10269
  • Voltage: 600V, AWM 10269 - 1000V
  • UL 1063 - Machine Tool Wiring (MTW); 90°C Dry, 60°C Wet/Oil
  • CSA C22.2 No. 210 - AWM I A/B; 105°C Dry
  • For CT Use
  • RoHS-2 Compliant
  • Oil Res I

Construction

  1. Conductors: Flexible stranded bare copper
  2. Insulation: Polyvinyl Chloride (PVC)
  3. Colors: All Colors available; Stripes available upon request in 4/0 AWG and smaller sizes.