14-19 CU GXL/UL GRAY 5000 FT LW87 F140491208

Southwire #: F140491208

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH ORANGE STRIPE
BLACK WITH WHITE STRIPE
BLACK WITH YELLOW STRIPE
BLUE
BLUE WITH BLACK STRIPE
BLUE WITH RED STRIPE
BLUE WITH WHITE STRIPE
BLUE WITH YELLOW STRIPE
BROWN
BROWN WITH BLACK STRIPE
BROWN WITH ORANGE STRIPE
BROWN WITH WHITE STRIPE
DARK BLUE
DARK BLUE WITH WHITE STRIPE
DARK GREEN
DARK GREEN WITH BLACK STRIPE
DARK GREEN WITH ORANGE STRIPE
DARK GREEN WITH WHITE STRIPE
DARK GREEN WITH YELLOW STRIPE
GRAY
GRAY WITH BLACK STRIPE
GRAY WITH BROWN STRIPE
GRAY WITH RED STRIPE
GRAY WITH WHITE STRIPE
GREEN
GREEN WITH BLACK STRIPE
GREEN WITH BROWN STRIPE
GREEN WITH ORANGE STRIPE
GREEN WITH RED STRIPE
GREEN WITH WHITE STRIPE
GREEN WITH YELLOW STRIPE
LIGHT BLUE
LIGHT GREEN
ORANGE
ORANGE WITH BLACK STRIPE
ORANGE WITH BLUE STRIPE
ORANGE WITH WHITE STRIPE
PINK
PINK WITH BLACK STRIPE
PINK WITH PURPLE STRIPE
PINK WITH WHITE STRIPE
PURPLE
PURPLE WITH BLACK STRIPE
PURPLE WITH DARK BLUE STRIPE
PURPLE WITH DARK GREEN STRIPE
PURPLE WITH ORANGE STRIPE
PURPLE WITH WHITE STRIPE
PURPLE WITH YELLOW STRIPE
RED
RED WITH BLACK STRIPE
RED WITH BLUE STRIPE
RED WITH GREEN STRIPE
RED WITH WHITE STRIPE
RED WITH YELLOW STRIPE
TAN
WHITE
WHITE WITH BLACK STRIPE
WHITE WITH BLUE STRIPE
WHITE WITH DARK BLUE STRIPE
WHITE WITH DARK GREEN STRIPE
WHITE WITH GREEN STRIPE
WHITE WITH ORANGE STRIPE
WHITE WITH RED STRIPE
YELLOW
YELLOW WITH BLACK STRIPE
YELLOW WITH RED STRIPE
YELLOW WITH WHITE STRIPE
Packaging

Application & Features

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 117 2.97 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 16 24 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s GXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation