10-19 CU GPT AUTO WIRE SAE YELLOW SOLID ESF-M1L56-A MS-3450 2500 FT

Southwire #: F102030734

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK GREEN
GREEN
RED
WHITE
YELLOW
Packaging

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 177 4.50 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 39 58 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.