SPEC: 22068

2/0 STR 3E AL SIMpull RWU90 XLPE 1000V -40C BLACK 9842 FT

Southwire #: 66313303

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire SIMpull® aluminum RWU90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations. For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C. SIMpull® technology on sizes #8 and larger. Cable can be installed in conduit without the aid of lubrication.

Specifications

Cond. Size 2/0 AWG 2/0 AWG
Conductor Number 1 1
Cond. Strands 12 12
Diameter Over Conductor (in) (cm) 0.376 0.96 inch cm
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Approx. OD (in) (cm) 0.576 1.46 inch cm
Aluminum Weight (lbs/1000') (kgs/km) 125 186 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 194 289 lbs/1000' kgs/km

* Strand count meets minimum number per ASTM

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables

Construction

  1. Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800
  2. Insulation: Cross Linked Polyethylene (XLPE)