SPEC: 22068

SIMpull® RWU90 Aluminum 1000 Volt SPEC22068

Single 8000 Series Aluminum Conductor, 1000V Alumaflex Strand, No. 6 AWG to 1000 Kcmil, 90°C MAX -40°C MIN, Sunlight Resistant. SIMpull® technology on sizes #8 and larger. Cable can be installed in conduit without the aid of lubrication.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s RWU90 is designed for direct earth burial (with protection as required by the inspecting authority). For service entrance above or below ground. The minimum recommended installation temperature is minus 40°C (with suitable handling procedures). Maximum conductor temperature is 90°C. Note: Standard black is sunlight resistant and marked "SR". Standard coloured insulation is not sunlight resistant. SIMpull® technology on sizes #8 and larger. Cable can be installed in conduit without the aid of lubrication.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (inches) (cm) Aluminum Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
6 AWG 6 AWG
1 1
7 7
0.169 0.43
70 1.78
0.339 0.86
24 36
55 82
More Options
4 AWG 4 AWG
1 1
7 7
0.212 0.54
70 1.78
0.383 0.97
39 58
76 113
More Options
2 AWG 2 AWG
1 1
6 6
0.268 0.68
70 1.78
0.438 1.11
62 92
106 158
More Options
1/0 AWG 1/0 AWG
1 1
18 18
0.336 0.85
95 2.41
0.536 1.36
99 147
162 241
More Options
2/0 AWG 2/0 AWG
1 1
12 12
0.376 0.96
95 2.41
0.576 1.46
125 186
194 289
More Options
3/0 AWG 3/0 AWG
1 1
15 15
0.422 1.07
95 2.41
0.623 1.58
158 235
234 348
More Options
4/0 AWG 4/0 AWG
1 1
19 19
0.474 1.20
95 2.41
0.675 1.71
199 296
283 421
More Options
250 KCMIL 250 KCMIL
1 1
22 22
0.520 1.32
110 2.79
0.752 1.91
235 350
342 509
More Options
350 KCMIL 350 KCMIL
1 1
35 35
0.615 1.56
110 2.79
0.848 2.15
329 490
453 674
More Options
500 KCMIL 500 KCMIL
1 1
34 34
0.735 1.87
110 2.79
0.970 2.46
471 701
616 917
More Options
600 KCMIL 600 KCMIL
1 1
37 37
0.812 2.06
108 2.74
1.077 2.74
565 841
747 1112
More Options
750 KCMIL 750 KCMIL
1 1
61 61
0.908 2.31
125 3.18
1.172 2.98
706 1051
907 1350

* Strand count meets minimum number per ASTM

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
6 AWG 6 AWG
1 1
1.300 3.30
157 71.21
0.674 1.00
0.812 1.21
0.051 0.08
50 50
55 55
More Options
4 AWG 4 AWG
1 1
1.500 3.81
250 113.40
0.424 0.63
0.510 0.76
0.048 0.07
65 65
75 75
More Options
2 AWG 2 AWG
1 1
1.700 4.32
398 180.53
0.267 0.40
0.321 0.48
0.045 0.07
90 90
100 100
More Options
1/0 AWG 1/0 AWG
1 1
2.100 5.33
633 287.12
0.168 0.25
0.201 0.30
0.044 0.07
120 120
135 135
More Options
2/0 AWG 2/0 AWG
1 1
2.300 5.84
798 361.97
0.133 0.20
0.160 0.24
0.043 0.06
135 135
150 150
More Options
3/0 AWG 3/0 AWG
1 1
2.500 6.35
1006 456.31
0.105 0.16
0.126 0.19
0.042 0.06
155 155
175 175
More Options
4/0 AWG 4/0 AWG
1 1
2.700 6.86
1269 575.61
0.084 0.13
0.100 0.15
0.041 0.06
180 180
205 205
More Options
250 KCMIL 250 KCMIL
1 1
3.000 7.62
1500 680.39
0.071 0.11
0.086 0.13
0.041 0.06
205 205
230 230
More Options
350 KCMIL 350 KCMIL
1 1
3.400 8.64
2100 952.54
0.050 0.07
0.062 0.09
0.040 0.06
250 250
280 280
More Options
500 KCMIL 500 KCMIL
1 1
3.900 9.91
3000 1360.78
0.035 0.05
0.044 0.07
0.039 0.06
310 310
350 350
More Options
600 KCMIL 600 KCMIL
1 1
5.300 13.46
3600 1632.93
0.029 0.04
0.037 0.06
0.039 0.06
340 340
385 385
More Options
750 KCMIL 750 KCMIL
1 1
5.900 14.99
4500 2041.16
0.024 0.04
0.031 0.05
0.038 0.06
385 385
435 435

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables

Construction

  1. Conductor:Class B compact stranded bare aluminum per ASTM B800 and ASTM B801 or Single Input Wire (SIW) Compact AL per ASTM B836
  2. Insulation:Cross Linked Polyethylene (XLPE)