SPEC: 22053

6-3 CU BLACK NMWU W/G CSA 492 FT SPEC22053 47193815

Southwire #: 47193815

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire's CSA-NWMU cables may be used for underground installations, including direct burial. It may also be used for environments exposed to the weather in dry and wet locations. The maximum allowable conductor temperature is 60°C. The minimum recommended installation temperature is -40°C for two-conductor cables (sizes AWG 14 to AWG 6) and -25°C for all other sizes. For three-conductor cables the minimum recommended installation temperature is -10°C (with suitable handling procedures). Material should be properly stored above 0°C for 24 hours prior to installation. The maximum voltage rating for all intended applications is 300 volts. Consult the Canadian Electrical Code for further information related to applications.

Specifications

Cond. Size 6 AWG 6 AWG
Conductor Number 3 3
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.179 0.45 inch cm
Insulation Thickness (mils) (mm) 90 2.29 mils mm
Ground Size 1 x 8 1 x 8
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 0.954 2.42 inch cm
Copper Weight (lbs/1000') (kgs/km) 297 442 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 513 763 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 48 non-metallic sheathed cable
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  1. Conductor:Bare copper per ASTM B3. Sizes #14 AWG - #10 AWG are solid. Sizes #8 AWG - #2 AWG are Class B compressed stranded per ASTM B8.
  2. Insulation:All phases are insulated with heat-resistant thermoplastic polyvinyl chloride (PVC) insulation
  3. Jacket:Polyvinyl Chloride (PVC) jacket. Sunlight, moisture, and fungus-resistant

  • Conductor Colors: 2/C Black, White
  • Conductor Colors: 3/C Black, Red, White