SPEC: 80100

ACSR SPEC80100

Aluminum Conductor, Steel Reinforced

Download Category Specifications
PDF Excel Table

Application & Features

ACSR (Aluminum Conductor, Steel Reinforced) is a concentrically stranded conductor consisting of one or more layers of hard-drawn aluminum (1350-H19) wires surrounding a galvanized (GA) or mischmetal (MA) steel core. The aluminum strands provide efficient electrical conductivity, while the steel core supplies high tensile strength and improved sag performance. ACSR is widely used for overhead transmission and distribution applications where a combination of ampacity, strength, and economical design is required.

Continuous operating temperature - 75°C
Emergency operating temperature - 100°C

Specifications

Select more options below for part numbers, packaging, and color options:
Codeword Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
TURKEY TURKEY
6 AWG 6 AWG
6 6
198 5.04
36 54
More Options
SWAN SWAN
4 AWG 4 AWG
6 6
250 6.36
57 85
More Options
SWANATE SWANATE
4 AWG 4 AWG
7 7
257 6.54
67 100
More Options
SPARROW SPARROW
2 AWG 2 AWG
6 6
315 8.02
91 136
More Options
SPARATE SPARATE
2 AWG 2 AWG
7 7
324 8.25
107 159
More Options
ROBIN ROBIN
1 AWG 1 AWG
6 6
354 9.00
115 171
More Options
RAVEN RAVEN
1/0 AWG 1/0 AWG
6 6
398 10.11
145 216
More Options
QUAIL QUAIL
2/0 AWG 2/0 AWG
6 6
446 11.35
183 272
More Options
PIGEON PIGEON
3/0 AWG 3/0 AWG
6 6
501 12.74
230 343
More Options
PENGUIN PENGUIN
4/0 AWG 4/0 AWG
6 6
563 14.31
291 433
More Options
GROUSE GROUSE
80 KCMIL 80 KCMIL
8 8
367 9.32
149 222
More Options
MINORCA MINORCA
110.8 KCMIL 110.8 KCMIL
12 12
480 12.20
276 411
More Options
GUINEA GUINEA
159 KCMIL 159 KCMIL
12 12
575 14.62
396 590
More Options
DORKING DORKING
190.8 KCMIL 190.8 KCMIL
12 12
628 15.95
472 702
More Options
WAXWING WAXWING
266.8 KCMIL 266.8 KCMIL
18 18
608 15.46
289 430
More Options
PARTRIDGE PARTRIDGE
266.8 KCMIL 266.8 KCMIL
26 26
641 16.30
367 546
More Options
OSTRICH OSTRICH
300 KCMIL 300 KCMIL
26 26
680 17.27
412 613
More Options
MERLIN MERLIN
336.4 KCMIL 336.4 KCMIL
18 18
683 17.36
365 543
More Options
LINNET LINNET
336.4 KCMIL 336.4 KCMIL
26 26
720 18.29
462 688
More Options
ORIOLE ORIOLE
336.4 KCMIL 336.4 KCMIL
30 30
741 18.83
526 783
More Options
CHICKADEE CHICKADEE
397.5 KCMIL 397.5 KCMIL
18 18
743 18.87
431 641
More Options
IBIS IBIS
397.5 KCMIL 397.5 KCMIL
26 26
782 19.88
546 813
More Options
PELICAN PELICAN
477 KCMIL 477 KCMIL
18 18
814 20.68
517 770
More Options
FLICKER FLICKER
477 KCMIL 477 KCMIL
24 24
846 21.49
614 914
More Options
HAWK HAWK
477 KCMIL 477 KCMIL
26 26
857 21.78
655 975
More Options
HEN HEN
477 KCMIL 477 KCMIL
30 30
882 22.42
746 1111
More Options
OSPREY OSPREY
556.5 KCMIL 556.5 KCMIL
18 18
879 22.33
603 898
More Options
PARAKEET PARAKEET
556.5 KCMIL 556.5 KCMIL
24 24
913 23.21
716 1066
More Options
DOVE DOVE
556.5 KCMIL 556.5 KCMIL
26 26
926 23.54
765 1139
More Options
PEACOCK PEACOCK
605 KCMIL 605 KCMIL
24 24
952 24.20
779 1159
More Options
TEAL TEAL
605 KCMIL 605 KCMIL
30 30
994 25.25
939 1397
More Options
KINGBIRD KINGBIRD
636 KCMIL 636 KCMIL
18 18
940 23.88
690 1027
More Options
ROOK ROOK
636 KCMIL 636 KCMIL
24 24
976 24.81
818 1218
More Options
GROSBEAK GROSBEAK
636 KCMIL 636 KCMIL
26 26
990 25.16
874 1301
More Options
EGRET EGRET
636 KCMIL 636 KCMIL
30 30
1019 25.89
987 1469
More Options
DRAKE DRAKE
795 KCMIL 795 KCMIL
26 26
1107 28.13
1093 1627
More Options
MALLARD MALLARD
795 KCMIL 795 KCMIL
30 30
1139 28.95
1234 1836
More Options
COOT COOT
795 KCMIL 795 KCMIL
36 36
1040 26.42
804 1196
More Options
TERN TERN
795 KCMIL 795 KCMIL
45 45
1063 27.01
895 1331
More Options
CONDOR CONDOR
795 KCMIL 795 KCMIL
54 54
1091 27.73
1022 1521
More Options
RUDDY RUDDY
900 KCMIL 900 KCMIL
45 45
1131 28.74
1013 1507
More Options
CANARY CANARY
900 KCMIL 900 KCMIL
54 54
1161 29.51
1158 1723
More Options
RAIL RAIL
954 KCMIL 954 KCMIL
45 45
1164 29.58
1074 1598
More Options
CARDINAL CARDINAL
954 KCMIL 954 KCMIL
54 54
1196 30.38
1227 1826
More Options
ORTOLAN ORTOLAN
1033.5 KCMIL 1033.5 KCMIL
45 45
1212 30.78
1163 1730
More Options
CURLEW CURLEW
1033.5 KCMIL 1033.5 KCMIL
54 54
1244 31.62
1329 1978
More Options
BLUEJAY BLUEJAY
1113 KCMIL 1113 KCMIL
45 45
1258 31.97
1254 1865
More Options
FINCH FINCH
1113 KCMIL 1113 KCMIL
54 54
1292 32.83
1430 2128
More Options
BUNTING BUNTING
1192.5 KCMIL 1192.5 KCMIL
45 45
1302 33.08
1342 1998
More Options
GRACKLE GRACKLE
1192.5 KCMIL 1192.5 KCMIL
54 54
1337 33.98
1531 2279
More Options
BITTERN BITTERN
1272 KCMIL 1272 KCMIL
45 45
1344 34.16
1432 2130
More Options
PHEASANT PHEASANT
1272 KCMIL 1272 KCMIL
54 54
1381 35.09
1634 2431
More Options
DIPPER DIPPER
1351.5 KCMIL 1351.5 KCMIL
45 45
1386 35.21
1521 2264
More Options
MARTIN MARTIN
1351.5 KCMIL 1351.5 KCMIL
54 54
1423 36.16
1735 2582
More Options
BOBOLINK BOBOLINK
1431 KCMIL 1431 KCMIL
45 45
1426 36.23
1611 2397
More Options
LAPWING LAPWING
1590 KCMIL 1590 KCMIL
45 45
1503 38.20
1790 2664
More Options
FALCON FALCON
1590 KCMIL 1590 KCMIL
54 54
1544 39.23
2042 3039
More Options
CHUKAR CHUKAR
1780 KCMIL 1780 KCMIL
84 84
1601 40.69
2072 3084
More Options
BLUEBIRD BLUEBIRD
2156 KCMIL 2156 KCMIL
84 84
1762 44.76
2508 3732
More Options
KIWI KIWI
2167 KCMIL 2167 KCMIL
72 72
1735 44.07
2300 3423

+Conductor temperature of 75°C, ambient temperature 25°C, emissivity 0.5, wind 2 ft./sec., in sun.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Stock Number
Stranding
Diameter
DC Resistance @ 20°C
Code Word
Cross-Sectional Area
Weight
Conductor Size
Layers of Al
Rated Breaking Strength
Individual Strands Individual Strands
Steel Core Steel Core
Complete Conductor Complete Conductor
Al Al
Total Total
Al Al
St St
Al Al
Total Total
Std Std
HS HS
UHS UHS
AWG/kcmil AWG/kcmil
Al/St Al/St
in² in²
in² in²
in in
in in
in in
in in
lb/1000ft lb/1000ft
lb/1000ft lb/1000ft
lb lb
lb lb
lb lb
Ω/mile Ω/mile
TBA TBA
Turkey Turkey
6 6
6/1 6/1
0.0206 0.0206
0.0240 0.0240
1 1
0.0661 0.0661
0.0661 0.0661
0.0661 0.0661
0.198 0.198
24.46 24.46
35.92 35.92
1,190 1,190
1,260 1,260
1,320 1,320
3.3884 3.3884
TBA TBA
Thrush Thrush
5 5
6/1 6/1
0.0260 0.0260
0.0303 0.0303
1 1
0.0743 0.0743
0.0743 0.0743
0.0743 0.0743
0.223 0.223
30.88 30.88
45.38 45.38
1,490 1,490
1,570 1,570
1,660 1,660
2.6845 2.6845
TBA TBA
Swan Swan
4 4
6/1 6/1
0.0328 0.0328
0.0383 0.0383
1 1
0.0834 0.0834
0.0834 0.0834
0.0834 0.0834
0.250 0.250
38.95 38.95
57.50 57.50
1,860 1,860
1,970 1,970
2,070 2,070
2.1273 2.1273
TBA TBA
Swanate Swanate
4 4
7/1 7/1
0.0328 0.0328
0.0411 0.0411
1 1
0.0772 0.0772
0.1029 0.1029
0.1029 0.1029
0.257 0.257
38.95 38.95
66.94 66.94
2,360 2,360
2,520 2,520
2,680 2,680
2.1040 2.1040
TBA TBA
Swallow Swallow
3 3
6/1 6/1
0.0413 0.0413
0.0482 0.0482
1 1
0.0936 0.0936
0.0936 0.0936
0.0936 0.0936
0.281 0.281
49.05 49.05
72.32 72.32
2,290 2,290
2,420 2,420
2,560 2,560
1.6896 1.6896
TBA TBA
Sparrow Sparrow
2 2
6/1 6/1
0.0522 0.0522
0.0609 0.0609
1 1
0.1052 0.1052
0.1052 0.1052
0.1052 0.1052
0.316 0.316
61.99 61.99
91.33 91.33
2,850 2,850
3,010 3,010
3,180 3,180
1.3369 1.3369
TBA TBA
Sparate Sparate
2 2
7/1 7/1
0.0522 0.0522
0.0655 0.0655
1 1
0.0974 0.0974
0.1299 0.1299
0.1299 0.1299
0.325 0.325
61.99 61.99
106.8 106.8
3,640 3,640
3,900 3,900
4,150 4,150
1.3218 1.3218
TBA TBA
Robin Robin
1 1
6/1 6/1
0.0657 0.0657
0.0767 0.0767
1 1
0.1181 0.1181
0.1181 0.1181
0.1181 0.1181
0.354 0.354
78.02 78.02
115.1 115.1
3,550 3,550
3,760 3,760
3,980 3,980
1.0621 1.0621
TBA TBA
Raven Raven
1/0 1/0
6/1 6/1
0.0830 0.0830
0.0968 0.0968
1 1
0.1327 0.1327
0.1327 0.1327
0.1327 0.1327
0.398 0.398
98.57 98.57
145.1 145.1
4,380 4,380
4,650 4,650
4,910 4,910
0.8408 0.8408
TBA TBA
Quail Quail
2/0 2/0
6/1 6/1
0.1045 0.1045
0.1219 0.1219
1 1
0.1489 0.1489
0.1489 0.1489
0.1489 0.1489
0.447 0.447
124.1 124.1
182.8 182.8
5,300 5,300
5,720 5,720
6,050 6,050
0.6678 0.6678
TBA TBA
Bobwhite Bobwhite
2/0 2/0
7/1 7/1
0.1045 0.1045
0.1311 0.1311
1 1
0.1379 0.1379
0.1839 0.1839
0.1839 0.1839
0.460 0.460
124.1 124.1
213.8 213.8
6,840 6,840
7,480 7,480
7,990 7,990
0.6603 0.6603
TBA TBA
Pigeon Pigeon
3/0 3/0
6/1 6/1
0.1317 0.1317
0.1537 0.1537
1 1
0.1672 0.1672
0.1672 0.1672
0.1672 0.1672
0.502 0.502
156.4 156.4
230.6 230.6
6,620 6,620
7,150 7,150
7,570 7,570
0.5299 0.5299
TBA TBA
Penguin Penguin
4/0 4/0
6/1 6/1
0.1662 0.1662
0.1939 0.1939
1 1
0.1878 0.1878
0.1878 0.1878
0.1878 0.1878
0.563 0.563
197.4 197.4
290.8 290.8
8,350 8,350
9,010 9,010
9,550 9,550
0.4199 0.4199
TBA TBA
Vulture Vulture
4/0 4/0
5/1 5/1
0.1662 0.1662
0.1810 0.1810
1 1
0.2057 0.2057
0.1371 0.1371
0.1371 0.1371
0.549 0.549
197.4 197.4
247.3 247.3
6,380 6,380
6,660 6,660
6,950 6,950
0.4242 0.4242
TBA TBA
Barbet Barbet
4/0 4/0
18/1 18/1
0.1661 0.1661
0.1753 0.1753
2 2
0.1084 0.1084
0.1084 0.1084
0.1084 0.1084
0.542 0.542
198.2 198.2
229.2 229.2
5,660 5,660
5,830 5,830
6,010 6,010
0.4284 0.4284
TBA TBA
Bantam Bantam
13.125 13.125
3/4 3/4
0.0103 0.0103
0.0240 0.0240
0.5 0.5
0.0661 0.0661
0.0661 0.0661
--- ---
0.198 0.198
12.23 12.23
58.93 58.93
2,790 2,790
3,050 3,050
3,310 3,310
5.8959 5.8959
TBA TBA
Magpie Magpie
20.87 20.87
3/4 3/4
0.0164 0.0164
0.0383 0.0383
0.5 0.5
0.0834 0.0834
0.0834 0.0834
--- ---
0.250 0.250
19.48 19.48
94.14 94.14
4,420 4,420
4,840 4,840
5,260 5,260
3.7008 3.7008
TBA TBA
Shrike Shrike
33.185 33.185
3/4 3/4
0.0261 0.0261
0.0609 0.0609
0.5 0.5
0.1052 0.1052
0.1052 0.1052
--- ---
0.316 0.316
31.00 31.00
149.6 149.6
6,830 6,830
7,490 7,490
8,160 8,160
2.3259 2.3259
TBA TBA
Snipe Snipe
52.77 52.77
3/4 3/4
0.0414 0.0414
0.0966 0.0966
0.5 0.5
0.1326 0.1326
0.1326 0.1326
--- ---
0.398 0.398
49.16 49.16
237.4 237.4
10,500 10,500
11,600 11,600
12,700 12,700
1.4663 1.4663
TBA TBA
Albatross Albatross
54.95 54.95
7/1 7/1
0.0432 0.0432
0.0542 0.0542
1 1
0.0886 0.0886
0.1181 0.1181
0.1181 0.1181
0.295 0.295
51.30 51.30
88.39 88.39
3,080 3,080
3,300 3,300
3,510 3,510
1.5972 1.5972
TBA TBA
Shoebill Shoebill
57.50 57.50
3/4 3/4
0.0451 0.0451
0.1053 0.1053
0.5 0.5
0.1384 0.1384
0.1384 0.1384
--- ---
0.415 0.415
53.56 53.56
258.8 258.8
11,500 11,500
12,600 12,600
13,800 13,800
1.3458 1.3458
TBA TBA
Loon Loon
66.54 66.54
3/4 3/4
0.0522 0.0522
0.1219 0.1219
0.5 0.5
0.1489 0.1489
0.1489 0.1489
--- ---
0.447 0.447
61.99 61.99
299.6 299.6
12,600 12,600
14,300 14,300
15,600 15,600
1.1627 1.1627
TBA TBA
Grouse Grouse
80.00 80.00
8/1 8/1
0.0628 0.0628
0.0846 0.0846
1 1
0.1000 0.1000
0.1667 0.1667
0.1667 0.1667
0.367 0.367
74.95 74.95
148.5 148.5
5,190 5,190
5,710 5,710
6,130 6,130
1.0909 1.0909
TBA TBA
Petrel Petrel
101.8 101.8
12/7 12/7
0.0799 0.0799
0.1265 0.1265
1 1
0.0921 0.0921
0.0921 0.0921
0.2763 0.2763
0.461 0.461
95.82 95.82
253.6 253.6
10,400 10,400
11,200 11,200
12,100 12,100
0.8364 0.8364
TBA TBA
Minorca Minorca
110.8 110.8
12/7 12/7
0.0870 0.0870
0.1378 0.1378
1 1
0.0961 0.0961
0.0961 0.0961
0.2883 0.2883
0.481 0.481
104.3 104.3
276.3 276.3
11,300 11,300
12,200 12,200
13,200 13,200
0.7681 0.7681
TBA TBA
Leghorn Leghorn
134.6 134.6
12/7 12/7
0.1057 0.1057
0.1674 0.1674
1 1
0.1059 0.1059
0.1059 0.1059
0.3177 0.3177
0.530 0.530
126.8 126.8
335.7 335.7
13,600 13,600
14,800 14,800
16,000 16,000
0.6322 0.6322
TBA TBA
Guinea Guinea
159.0 159.0
12/7 12/7
0.1249 0.1249
0.1977 0.1977
1 1
0.1151 0.1151
0.1151 0.1151
0.3453 0.3453
0.576 0.576
149.8 149.8
396.3 396.3
16,000 16,000
17,400 17,400
18,800 18,800
0.5351 0.5351
TBA TBA
Dotterel Dotterel
176.9 176.9
12/7 12/7
0.1389 0.1389
0.2199 0.2199
1 1
0.1214 0.1214
0.1214 0.1214
0.3642 0.3642
0.607 0.607
166.6 166.6
440.8 440.8
17,300 17,300
18,900 18,900
20,400 20,400
0.4811 0.4811
TBA TBA
Dorking Dorking
190.8 190.8
12/7 12/7
0.1499 0.1499
0.2373 0.2373
1 1
0.1261 0.1261
0.1261 0.1261
0.3783 0.3783
0.631 0.631
179.8 179.8
475.7 475.7
18,700 18,700
20,400 20,400
22,100 22,100
0.4458 0.4458
TBA TBA
Auk Auk
203.0 203.0
8/7 8/7
0.1594 0.1594
0.2025 0.2025
1 1
0.1593 0.1593
0.0885 0.0885
0.2655 0.2655
0.584 0.584
190.2 190.2
336.1 336.1
11,500 11,500
12,400 12,400
13,200 13,200
0.4341 0.4341
TBA TBA
Brahma Brahma
203.2 203.2
16/19 16/19
0.1596 0.1596
0.3020 0.3020
1 1
0.1127 0.1127
0.0977 0.0977
0.4885 0.4885
0.714 0.714
191.4 191.4
674.5 674.5
28,400 28,400
31,100 31,100
33,700 33,700
0.4034 0.4034
TBA TBA
Cochin Cochin
211.3 211.3
12/7 12/7
0.1660 0.1660
0.2628 0.2628
1 1
0.1327 0.1327
0.1327 0.1327
0.3981 0.3981
0.664 0.664
199.1 199.1
526.8 526.8
20,700 20,700
22,600 22,600
24,400 24,400
0.4026 0.4026
TBA TBA
Jaeger Jaeger
228.2 228.2
18/1 18/1
0.1792 0.1792
0.1892 0.1892
2 2
0.1126 0.1126
0.1126 0.1126
0.1126 0.1126
0.563 0.563
213.9 213.9
247.6 247.6
6,020 6,020
6,210 6,210
6,400 6,400
0.3970 0.3970
TBA TBA
Owl Owl
266.8 266.8
6/7 6/7
0.2096 0.2096
0.2368 0.2368
1 1
0.2109 0.2109
0.0703 0.0703
0.2109 0.2109
0.633 0.633
248.9 248.9
341.0 341.0
9,680 9,680
10,200 10,200
10,700 10,700
0.3346 0.3346
TBA TBA
Waxwing Waxwing
266.8 266.8
18/1 18/1
0.2094 0.2094
0.2210 0.2210
2 2
0.1217 0.1217
0.1217 0.1217
0.1217 0.1217
0.609 0.609
249.9 249.9
289.0 289.0
6,880 6,880
7,100 7,100
7,320 7,320
0.3398 0.3398
TBA TBA
Spoonbill Spoonbill
266.8 266.8
22/7 22/7
0.2095 0.2095
0.2301 0.2301
2 2
0.1101 0.1101
0.0612 0.0612
0.1836 0.1836
0.624 0.624
251.2 251.2
320.9 320.9
8,720 8,720
9,120 9,120
9,510 9,510
0.3394 0.3394
TBA TBA
Scaup Scaup
266.8 266.8
24/7 24/7
0.2094 0.2094
0.2366 0.2366
2 2
0.1054 0.1054
0.0703 0.0703
0.2109 0.2109
0.633 0.633
251.1 251.1
343.2 343.2
10,000 10,000
10,500 10,500
11,100 11,100
0.3381 0.3381
TBA TBA
Partridge Partridge
266.8 266.8
26/7 26/7
0.2095 0.2095
0.2436 0.2436
2 2
0.1013 0.1013
0.0788 0.0788
0.2364 0.2364
0.642 0.642
251.2 251.2
366.6 366.6
11,300 11,300
11,900 11,900
12,600 12,600
0.3365 0.3365
TBA TBA
Junco Junco
266.8 266.8
30/7 30/7
0.2095 0.2095
0.2584 0.2584
2 2
0.0943 0.0943
0.0943 0.0943
0.2829 0.2829
0.660 0.660
251.9 251.9
417.5 417.5
13,900 13,900
14,900 14,900
15,800 15,800
0.3342 0.3342
TBA TBA
Eider Eider
266.8 266.8
45/7 45/7
0.2095 0.2095
0.2240 0.2240
3 3
0.0770 0.0770
0.0513 0.0513
0.1539 0.1539
0.616 0.616
251.2 251.2
300.3 300.3
7,980 7,980
8,260 8,260
8,530 8,530
0.3407 0.3407
TBA TBA
Rhea Rhea
286.2 286.2
18/19 18/19
0.2248 0.2248
0.4621 0.4621
1 1
0.1261 0.1261
0.1261 0.1261
0.6305 0.6305
0.883 0.883
269.6 269.6
1075.0 1075.0
45,100 45,100
49,500 49,500
53,900 53,900
0.2809 0.2809
TBA TBA
Phoebe Phoebe
300.0 300.0
18/1 18/1
0.2356 0.2356
0.2487 0.2487
2 2
0.1291 0.1291
0.1291 0.1291
0.1291 0.1291
0.646 0.646
281.2 281.2
325.4 325.4
7,740 7,740
7,990 7,990
8,240 8,240
0.3020 0.3020
TBA TBA
Gadwall Gadwall
300.0 300.0
24/7 24/7
0.2356 0.2356
0.2661 0.2661
2 2
0.1118 0.1118
0.0745 0.0745
0.2235 0.2235
0.671 0.671
282.5 282.5
385.8 385.8
11,200 11,200
11,700 11,700
12,300 12,300
0.3005 0.3005
TBA TBA
Ostrich Ostrich
300.0 300.0
26/7 26/7
0.2355 0.2355
0.2738 0.2738
2 2
0.1074 0.1074
0.0835 0.0835
0.2505 0.2505
0.680 0.680
282.4 282.4
412.1 412.1
12,700 12,700
13,400 13,400
14,200 14,200
0.2994 0.2994
TBA TBA
Piper Piper
300.0 300.0
30/7 30/7
0.2356 0.2356
0.2906 0.2906
2 2
0.1000 0.1000
0.1000 0.1000
0.3000 0.3000
0.700 0.700
283.2 283.2
469.4 469.4
15,700 15,700
16,700 16,700
17,800 17,800
0.2972 0.2972
TBA TBA
Merlin Merlin
336.4 336.4
18/1 18/1
0.2642 0.2642
0.2789 0.2789
2 2
0.1367 0.1367
0.1367 0.1367
0.1367 0.1367
0.684 0.684
315.3 315.3
364.9 364.9
8,680 8,680
8,960 8,960
9,240 9,240
0.2693 0.2693
TBA TBA
Trogon Trogon
336.4 336.4
20/7 20/7
0.2642 0.2642
0.2824 0.2824
2 2
0.1297 0.1297
0.0576 0.0576
0.1728 0.1728
0.692 0.692
316.8 316.8
378.4 378.4
9,470 9,470
9,820 9,820
10,200 10,200
0.2702 0.2702
TBA TBA
Woodcock Woodcock
336.4 336.4
22/7 22/7
0.2644 0.2644
0.2903 0.2903
2 2
0.1237 0.1237
0.0687 0.0687
0.2061 0.2061
0.701 0.701
317.1 317.1
404.8 404.8
10,900 10,900
11,400 11,400
11,900 11,900
0.2689 0.2689
TBA TBA
Widgeon Widgeon
336.4 336.4
24/7 24/7
0.2642 0.2642
0.2984 0.2984
2 2
0.1184 0.1184
0.0789 0.0789
0.2367 0.2367
0.710 0.710
316.8 316.8
432.6 432.6
12,500 12,500
13,200 13,200
13,800 13,800
0.2680 0.2680
TBA TBA
Linnet Linnet
336.4 336.4
26/7 26/7
0.2640 0.2640
0.3070 0.3070
2 2
0.1137 0.1137
0.0884 0.0884
0.2652 0.2652
0.720 0.720
316.6 316.6
462.2 462.2
14,100 14,100
14,900 14,900
15,700 15,700
0.2670 0.2670
TBA TBA
Oriole Oriole
336.4 336.4
30/7 30/7
0.2642 0.2642
0.3259 0.3259
2 2
0.1059 0.1059
0.1059 0.1059
0.3177 0.3177
0.741 0.741
317.6 317.6
526.5 526.5
17,300 17,300
18,500 18,500
19,700 19,700
0.2650 0.2650
TBA TBA
Hummingbird Hummingbird
336.4 336.4
45/7 45/7
0.2644 0.2644
0.2827 0.2827
3 3
0.0865 0.0865
0.0577 0.0577
0.1731 0.1731
0.692 0.692
317.1 317.1
379.1 379.1
9,960 9,960
10,300 10,300
10,700 10,700
0.2699 0.2699
TBA TBA
Chickadee Chickadee
397.5 397.5
18/1 18/1
0.3122 0.3122
0.3295 0.3295
2 2
0.1486 0.1486
0.1486 0.1486
0.1486 0.1486
0.743 0.743
372.6 372.6
430.9 430.9
9,940 9,940
10,400 10,400
10,700 10,700
0.2279 0.2279
TBA TBA
Ptarmigan Ptarmigan
397.5 397.5
20/7 20/7
0.3123 0.3123
0.3339 0.3339
2 2
0.1410 0.1410
0.0627 0.0627
0.1881 0.1881
0.752 0.752
374.5 374.5
447.6 447.6
11,100 11,100
11,500 11,500
11,900 11,900
0.2285 0.2285
TBA TBA
Stork Stork
397.5 397.5
22/7 22/7
0.3121 0.3121
0.3428 0.3428
2 2
0.1344 0.1344
0.0747 0.0747
0.2241 0.2241
0.762 0.762
374.3 374.3
478.2 478.2
12,900 12,900
13,400 13,400
14,000 14,000
0.2278 0.2278
TBA TBA
Brant Brant
397.5 397.5
24/7 24/7
0.3122 0.3122
0.3527 0.3527
2 2
0.1287 0.1287
0.0858 0.0858
0.2574 0.2574
0.772 0.772
374.4 374.4
511.5 511.5
14,600 14,600
15,400 15,400
16,200 16,200
0.2268 0.2268
TBA TBA
Ibis Ibis
397.5 397.5
26/7 26/7
0.3120 0.3120
0.3628 0.3628
2 2
0.1236 0.1236
0.0961 0.0961
0.2883 0.2883
0.783 0.783
374.2 374.2
546.2 546.2
16,300 16,300
17,200 17,200
18,200 18,200
0.2260 0.2260
TBA TBA
Lark Lark
397.5 397.5
30/7 30/7
0.3121 0.3121
0.3849 0.3849
2 2
0.1151 0.1151
0.1151 0.1151
0.3453 0.3453
0.806 0.806
375.2 375.2
621.7 621.7
20,300 20,300
21,700 21,700
23,100 23,100
0.2244 0.2244
TBA TBA
Erne Erne
397.5 397.5
42/7 42/7
0.3123 0.3123
0.3284 0.3284
3 3
0.0973 0.0973
0.0541 0.0541
0.1623 0.1623
0.746 0.746
374.5 374.5
429.0 429.0
10,600 10,600
10,900 10,900
11,200 11,200
0.2291 0.2291
TBA TBA
Longspur Longspur
397.5 397.5
45/7 45/7
0.3123 0.3123
0.3339 0.3339
3 3
0.0940 0.0940
0.0627 0.0627
0.1881 0.1881
0.752 0.752
374.5 374.5
447.6 447.6
11,600 11,600
12,000 12,000
12,400 12,400
0.2285 0.2285
TBA TBA
Pintail Pintail
419.0 419.0
30/7 30/7
0.3292 0.3292
0.4060 0.4060
2 2
0.1182 0.1182
0.1182 0.1182
0.3546 0.3546
0.827 0.827
395.8 395.8
655.8 655.8
21,400 21,400
22,900 22,900
24,400 24,400
0.2127 0.2127
TBA TBA
Pelican Pelican
477.0 477.0
18/1 18/1
0.3747 0.3747
0.3955 0.3955
2 2
0.1628 0.1628
0.1628 0.1628
0.1628 0.1628
0.814 0.814
447.2 447.2
517.3 517.3
11,800 11,800
12,300 12,300
12,700 12,700
0.1899 0.1899
TBA TBA
Tailorbird Tailorbird
477.0 477.0
20/7 20/7
0.3745 0.3745
0.4004 0.4004
2 2
0.1544 0.1544
0.0686 0.0686
0.2058 0.2058
0.823 0.823
449.1 449.1
536.8 536.8
13,100 13,100
13,600 13,600
14,100 14,100
0.1906 0.1906
TBA TBA
Toucan Toucan
477.0 477.0
22/7 22/7
0.3744 0.3744
0.4112 0.4112
2 2
0.1472 0.1472
0.0818 0.0818
0.2454 0.2454
0.834 0.834
449.0 449.0
573.6 573.6
15,200 15,200
15,900 15,900
16,700 16,700
0.1899 0.1899
TBA TBA
Flicker Flicker
477.0 477.0
24/7 24/7
0.3747 0.3747
0.4233 0.4233
2 2
0.1410 0.1410
0.0940 0.0940
0.2820 0.2820
0.846 0.846
449.4 449.4
613.9 613.9
17,200 17,200
18,100 18,100
19,000 19,000
0.1890 0.1890
TBA TBA
Hawk Hawk
477.0 477.0
26/7 26/7
0.3744 0.3744
0.4354 0.4354
2 2
0.1354 0.1354
0.1053 0.1053
0.3159 0.3159
0.858 0.858
449.0 449.0
655.5 655.5
19,500 19,500
20,700 20,700
21,900 21,900
0.1883 0.1883
TBA TBA
Hen Hen
477.0 477.0
30/7 30/7
0.3747 0.3747
0.4621 0.4621
2 2
0.1261 0.1261
0.1261 0.1261
0.3783 0.3783
0.883 0.883
450.5 450.5
746.4 746.4
23,800 23,800
25,500 25,500
27,200 27,200
0.1869 0.1869
TBA TBA
Kestrel Kestrel
477.0 477.0
42/7 42/7
0.3748 0.3748
0.3941 0.3941
3 3
0.1066 0.1066
0.0592 0.0592
0.1776 0.1776
0.817 0.817
449.5 449.5
514.8 514.8
12,400 12,400
12,800 12,800
13,100 13,100
0.1909 0.1909
TBA TBA
Jackdaw Jackdaw
477.0 477.0
45/7 45/7
0.3750 0.3750
0.4009 0.4009
3 3
0.1030 0.1030
0.0687 0.0687
0.2061 0.2061
0.824 0.824
449.7 449.7
537.4 537.4
13,600 13,600
14,100 14,100
14,600 14,600
0.1903 0.1903
TBA TBA
Heron Heron
500.0 500.0
30/7 30/7
0.3927 0.3927
0.4843 0.4843
2 2
0.1291 0.1291
0.1291 0.1291
0.3873 0.3873
0.904 0.904
472.1 472.1
782.2 782.2
25,000 25,000
26,700 26,700
28,500 28,500
0.1783 0.1783
TBA TBA
Nightingale Nightingale
517.0 517.0
20/7 20/7
0.4062 0.4062
0.4343 0.4343
2 2
0.1608 0.1608
0.0715 0.0715
0.2145 0.2145
0.858 0.858
487.1 487.1
582.2 582.2
14,200 14,200
14,700 14,700
15,300 15,300
0.1757 0.1757
TBA TBA
Osprey Osprey
556.5 556.5
18/1 18/1
0.4369 0.4369
0.4612 0.4612
2 2
0.1758 0.1758
0.1758 0.1758
0.1758 0.1758
0.879 0.879
521.4 521.4
603.3 603.3
13,700 13,700
14,300 14,300
14,800 14,800
0.1629 0.1629
TBA TBA
Tody Tody
556.5 556.5
20/7 20/7
0.4370 0.4370
0.4672 0.4672
2 2
0.1668 0.1668
0.0741 0.0741
0.2223 0.2223
0.890 0.890
524.1 524.1
626.3 626.3
15,300 15,300
15,800 15,800
16,400 16,400
0.1633 0.1633
TBA TBA
Sapsucker Sapsucker
556.5 556.5
22/7 22/7
0.4368 0.4368
0.4797 0.4797
2 2
0.1590 0.1590
0.0883 0.0883
0.2649 0.2649
0.901 0.901
523.8 523.8
669.0 669.0
17,600 17,600
18,400 18,400
19,200 19,200
0.1628 0.1628
TBA TBA
Parakeet Parakeet
556.5 556.5
24/7 24/7
0.4372 0.4372
0.4938 0.4938
2 2
0.1523 0.1523
0.1015 0.1015
0.3045 0.3045
0.914 0.914
524.3 524.3
715.9 715.9
19,800 19,800
20,900 20,900
22,000 22,000
0.1620 0.1620
TBA TBA
Dove Dove
556.5 556.5
26/7 26/7
0.4371 0.4371
0.5083 0.5083
2 2
0.1463 0.1463
0.1138 0.1138
0.3414 0.3414
0.927 0.927
524.2 524.2
765.2 765.2
22,600 22,600
24,000 24,000
25,300 25,300
0.1613 0.1613
TBA TBA
Eagle Eagle
556.5 556.5
30/7 30/7
0.4371 0.4371
0.5391 0.5391
2 2
0.1362 0.1362
0.1362 0.1362
0.4086 0.4086
0.953 0.953
525.5 525.5
870.8 870.8
27,800 27,800
29,700 29,700
31,700 31,700
0.1602 0.1602
TBA TBA
Blackbird Blackbird
556.5 556.5
42/7 42/7
0.4370 0.4370
0.4594 0.4594
3 3
0.1151 0.1151
0.0639 0.0639
0.1917 0.1917
0.882 0.882
524.1 524.1
599.9 599.9
14,200 14,200
14,700 14,700
15,100 15,100
0.1637 0.1637
TBA TBA
Sunbird Sunbird
556.5 556.5
45/7 45/7
0.4370 0.4370
0.4672 0.4672
3 3
0.1112 0.1112
0.0741 0.0741
0.2223 0.2223
0.890 0.890
524.1 524.1
626.3 626.3
15,600 15,600
16,200 16,200
16,800 16,800
0.1633 0.1633
TBA TBA
Peacock Peacock
605.0 605.0
24/7 24/7
0.4753 0.4753
0.5370 0.5370
2 2
0.1588 0.1588
0.1059 0.1059
0.3177 0.3177
0.953 0.953
570.0 570.0
778.9 778.9
21,600 21,600
22,700 22,700
23,900 23,900
0.1490 0.1490
TBA TBA
Squab Squab
605.0 605.0
26/7 26/7
0.4749 0.4749
0.5522 0.5522
2 2
0.1525 0.1525
0.1186 0.1186
0.3558 0.3558
0.966 0.966
569.5 569.5
831.2 831.2
24,300 24,300
25,800 25,800
27,300 27,300
0.1485 0.1485
TBA TBA
Wood Duck Wood Duck
605.0 605.0
30/7 30/7
0.4751 0.4751
0.5860 0.5860
2 2
0.1420 0.1420
0.1420 0.1420
0.4260 0.4260
0.994 0.994
571.2 571.2
946.7 946.7
28,900 28,900
31,600 31,600
33,700 33,700
0.1474 0.1474
TBA TBA
Teal Teal
605.0 605.0
30/19 30/19
0.4751 0.4751
0.5834 0.5834
2 2
0.1420 0.1420
0.0852 0.0852
0.4260 0.4260
0.994 0.994
571.2 571.2
938.6 938.6
30,000 30,000
32,000 32,000
34,000 34,000
0.1475 0.1475
TBA TBA
Sandpiper Sandpiper
605.0 605.0
45/7 45/7
0.4756 0.4756
0.5085 0.5085
3 3
0.1160 0.1160
0.0773 0.0773
0.2319 0.2319
0.928 0.928
570.4 570.4
681.8 681.8
17,000 17,000
17,700 17,700
18,300 18,300
0.1501 0.1501
TBA TBA
Duck Duck
605.0 605.0
54/7 54/7
0.4747 0.4747
0.5362 0.5362
3 3
0.1058 0.1058
0.1058 0.1058
0.3174 0.3174
0.952 0.952
569.3 569.3
777.5 777.5
22,200 22,200
23,300 23,300
24,500 24,500
0.1492 0.1492
TBA TBA
Kingbird Kingbird
636.0 636.0
18/1 18/1
0.4997 0.4997
0.5275 0.5275
2 2
0.1880 0.1880
0.1880 0.1880
0.1880 0.1880
0.940 0.940
596.3 596.3
690.0 690.0
15,700 15,700
16,300 16,300
16,900 16,900
0.1424 0.1424
TBA TBA
Swift Swift
636.0 636.0
36/1 36/1
0.4994 0.4994
0.5133 0.5133
3 3
0.1329 0.1329
0.1329 0.1329
0.1329 0.1329
0.930 0.930
596.0 596.0
642.9 642.9
13,800 13,800
14,000 14,000
14,300 14,300
0.1430 0.1430
TBA TBA
Turacos Turacos
636.0 636.0
20/7 20/7
0.4994 0.4994
0.5339 0.5339
2 2
0.1783 0.1783
0.0792 0.0792
0.2376 0.2376
0.951 0.951
598.9 598.9
715.7 715.7
17,400 17,400
18,100 18,100
18,800 18,800
0.1429 0.1429
TBA TBA
Goldfinch Goldfinch
636.0 636.0
22/7 22/7
0.4994 0.4994
0.5484 0.5484
2 2
0.1700 0.1700
0.0944 0.0944
0.2832 0.2832
0.963 0.963
598.9 598.9
764.8 764.8
19,800 19,800
20,800 20,800
21,700 21,700
0.1424 0.1424
TBA TBA
Rook Rook
636.0 636.0
24/7 24/7
0.4996 0.4996
0.5643 0.5643
2 2
0.1628 0.1628
0.1085 0.1085
0.3255 0.3255
0.977 0.977
599.1 599.1
818.1 818.1
22,600 22,600
23,900 23,900
25,100 25,100
0.1417 0.1417
TBA TBA
Grosbeak Grosbeak
636.0 636.0
26/7 26/7
0.4995 0.4995
0.5808 0.5808
2 2
0.1564 0.1564
0.1216 0.1216
0.3648 0.3648
0.990 0.990
599.0 599.0
874.2 874.2
25,200 25,200
26,800 26,800
28,300 28,300
0.1411 0.1411
TBA TBA
Scoter Scoter
636.0 636.0
30/7 30/7
0.4995 0.4995
0.6160 0.6160
2 2
0.1456 0.1456
0.1456 0.1456
0.4368 0.4368
1.019 1.019
600.5 600.5
994.9 994.9
30,400 30,400
33,200 33,200
35,400 35,400
0.1402 0.1402
TBA TBA
Egret Egret
636.0 636.0
30/19 30/19
0.4995 0.4995
0.6135 0.6135
2 2
0.1456 0.1456
0.0874 0.0874
0.4370 0.4370
1.019 1.019
600.5 600.5
987.2 987.2
31,500 31,500
33,600 33,600
35,800 35,800
0.1403 0.1403
TBA TBA
Pipit Pipit
636.0 636.0
42/7 42/7
0.4999 0.4999
0.5256 0.5256
3 3
0.1231 0.1231
0.0684 0.0684
0.2052 0.2052
0.944 0.944
599.5 599.5
686.5 686.5
16,100 16,100
16,600 16,600
17,100 17,100
0.1431 0.1431
TBA TBA
Killdeer Killdeer
636.0 636.0
45/7 45/7
0.4997 0.4997
0.5343 0.5343
3 3
0.1189 0.1189
0.0793 0.0793
0.2379 0.2379
0.951 0.951
599.3 599.3
716.4 716.4
17,900 17,900
18,600 18,600
19,200 19,200
0.1428 0.1428
TBA TBA
Goose Goose
636.0 636.0
54/7 54/7
0.4993 0.4993
0.5640 0.5640
3 3
0.1085 0.1085
0.1085 0.1085
0.3255 0.3255
0.977 0.977
598.8 598.8
817.8 817.8
23,300 23,300
24,600 24,600
25,800 25,800
0.1418 0.1418
TBA TBA
Edison Bird Edison Bird
653.9 653.9
18/3 18/3
0.5136 0.5136
0.5319 0.5319
2 2
0.1906 0.1906
0.0882 0.0882
0.1905 0.1905
0.762 0.762
612.9 612.9
675.5 675.5
14,800 14,800
15,200 15,200
15,500 15,500
0.1389 0.1389
TBA TBA
Flamingo Flamingo
666.6 666.6
24/7 24/7
0.5238 0.5238
0.5917 0.5917
2 2
0.1667 0.1667
0.1111 0.1111
0.3333 0.3333
1.000 1.000
628.2 628.2
858.1 858.1
23,700 23,700
25,000 25,000
26,300 26,300
0.1352 0.1352
TBA TBA
Gannet Gannet
666.6 666.6
26/7 26/7
0.5234 0.5234
0.6086 0.6086
2 2
0.1601 0.1601
0.1245 0.1245
0.3735 0.3735
1.014 1.014
627.7 627.7
916.1 916.1
26,400 26,400
28,000 28,000
29,700 29,700
0.1347 0.1347
TBA TBA
Crossbill Crossbill
666.6 666.6
45/7 45/7
0.5235 0.5235
0.5597 0.5597
3 3
0.1217 0.1217
0.0811 0.0811
0.2433 0.2433
0.974 0.974
627.8 627.8
750.4 750.4
18,500 18,500
19,200 19,200
19,900 19,900
0.1363 0.1363
TBA TBA
Gull Gull
666.6 666.6
54/7 54/7
0.5235 0.5235
0.5914 0.5914
3 3
0.1111 0.1111
0.1111 0.1111
0.3333 0.3333
1.000 1.000
627.8 627.8
857.7 857.7
24,200 24,200
25,500 25,500
26,800 26,800
0.1353 0.1353
TBA TBA
Stilt Stilt
715.5 715.5
24/7 24/7
0.5622 0.5622
0.6350 0.6350
2 2
0.1727 0.1727
0.1151 0.1151
0.3453 0.3453
1.036 1.036
674.2 674.2
920.7 920.7
25,500 25,500
26,900 26,900
28,300 28,300
0.1259 0.1259
TBA TBA
Starling Starling
715.5 715.5
26/7 26/7
0.5620 0.5620
0.6535 0.6535
2 2
0.1659 0.1659
0.1290 0.1290
0.3870 0.3870
1.051 1.051
674.0 674.0
983.8 983.8
28,400 28,400
30,100 30,100
31,900 31,900
0.1254 0.1254
TBA TBA
Buteo Buteo
715.5 715.5
30/7 30/7
0.5617 0.5617
0.6928 0.6928
2 2
0.1544 0.1544
0.1544 0.1544
0.4632 0.4632
1.081 1.081
675.3 675.3
1119.0 1119.0
33,900 33,900
37,100 37,100
39,600 39,600
0.1247 0.1247
TBA TBA
Redwing Redwing
715.5 715.5
30/19 30/19
0.5617 0.5617
0.6897 0.6897
2 2
0.1544 0.1544
0.0926 0.0926
0.4630 0.4630
1.081 1.081
675.3 675.3
1110 1110
34,600 34,600
36,900 36,900
39,300 39,300
0.1248 0.1248
TBA TBA
Grebe Grebe
715.5 715.5
45/7 45/7
0.5620 0.5620
0.6009 0.6009
3 3
0.1261 0.1261
0.0841 0.0841
0.2523 0.2523
1.009 1.009
674.0 674.0
806 806
19,900 19,900
20,600 20,600
21,400 21,400
0.1270 0.1270
TBA TBA
Crow Crow
715.5 715.5
54/7 54/7
0.5619 0.5619
0.6347 0.6347
3 3
0.1151 0.1151
0.1151 0.1151
0.3453 0.3453
1.036 1.036
673.9 673.9
920.4 920.4
26,000 26,000
27,400 27,400
28,800 28,800
0.1260 0.1260
TBA TBA
Coot Coot
795.0 795.0
36/1 36/1
0.6244 0.6244
0.6417 0.6417
3 3
0.1486 0.1486
0.1486 0.1486
0.1486 0.1486
1.040 1.040
745.2 745.2
803.5 803.5
16,800 16,800
17,200 17,200
17,500 17,500
0.1144 0.1144
TBA TBA
Turbit Turbit
795.0 795.0
20/7 20/7
0.6246 0.6246
0.6678 0.6678
2 2
0.1994 0.1994
0.0886 0.0886
0.2658 0.2658
1.063 1.063
749.1 749.1
895.4 895.4
21,800 21,800
22,600 22,600
23,500 23,500
0.1143 0.1143
TBA TBA
Puffin Puffin
795.0 795.0
22/7 22/7
0.6244 0.6244
0.6857 0.6857
2 2
0.1901 0.1901
0.1056 0.1056
0.3168 0.3168
1.077 1.077
748.8 748.8
956.3 956.3
24,800 24,800
26,000 26,000
27,200 27,200
0.1139 0.1139
TBA TBA
Cuckoo Cuckoo
795.0 795.0
24/7 24/7
0.6244 0.6244
0.7053 0.7053
2 2
0.1820 0.1820
0.1213 0.1213
0.3639 0.3639
1.092 1.092
748.8 748.8
1023 1023
27,900 27,900
29,500 29,500
31,000 31,000
0.1134 0.1134
TBA TBA
Drake Drake
795.0 795.0
26/7 26/7
0.6247 0.6247
0.7264 0.7264
2 2
0.1749 0.1749
0.1360 0.1360
0.4080 0.4080
1.108 1.108
749.2 749.2
1094 1094
31,500 31,500
33,500 33,500
35,400 35,400
0.1129 0.1129
TBA TBA
Skimmer Skimmer
795.0 795.0
30/7 30/7
0.6245 0.6245
0.7702 0.7702
2 2
0.1628 0.1628
0.1628 0.1628
0.4884 0.4884
1.140 1.140
750.8 750.8
1244 1244
37,700 37,700
41,200 41,200
44,000 44,000
0.1121 0.1121
TBA TBA
Mallard Mallard
795.0 795.0
30/19 30/19
0.6245 0.6245
0.7669 0.7669
2 2
0.1628 0.1628
0.0977 0.0977
0.4885 0.4885
1.140 1.140
750.8 750.8
1234 1234
38,400 38,400
41,100 41,100
43,700 43,700
0.1122 0.1122
TBA TBA
Macaw Macaw
795.0 795.0
42/7 42/7
0.6246 0.6246
0.6567 0.6567
3 3
0.1376 0.1376
0.0764 0.0764
0.2292 0.2292
1.055 1.055
749.1 749.1
857.8 857.8
20,100 20,100
20,700 20,700
21,300 21,300
0.1145 0.1145
TBA TBA
Tern Tern
795.0 795.0
45/7 45/7
0.6242 0.6242
0.6674 0.6674
3 3
0.1329 0.1329
0.0886 0.0886
0.2658 0.2658
1.063 1.063
748.6 748.6
894.9 894.9
22,100 22,100
22,900 22,900
23,700 23,700
0.1143 0.1143
TBA TBA
Condor Condor
795.0 795.0
54/7 54/7
0.6240 0.6240
0.7049 0.7049
3 3
0.1213 0.1213
0.1213 0.1213
0.3639 0.3639
1.092 1.092
748.3 748.3
1022 1022
28,200 28,200
29,700 29,700
31,300 31,300
0.1135 0.1135
TBA TBA
Willet Willet
874.5 874.5
45/7 45/7
0.6868 0.6868
0.7342 0.7342
3 3
0.1394 0.1394
0.0929 0.0929
0.2787 0.2787
1.115 1.115
823.6 823.6
984 984
24,100 24,100
25,000 25,000
25,900 25,900
0.1039 0.1039
TBA TBA
Crane Crane
874.5 874.5
54/7 54/7
0.6873 0.6873
0.7764 0.7764
3 3
0.1273 0.1273
0.1273 0.1273
0.3819 0.3819
1.146 1.146
824.2 824.2
1126 1126
31,000 31,000
32,700 32,700
34,500 34,500
0.1030 0.1030
TBA TBA
Turnstone Turnstone
900.0 900.0
20/7 20/7
0.7066 0.7066
0.7555 0.7555
2 2
0.2121 0.2121
0.0943 0.0943
0.2829 0.2829
1.131 1.131
847.4 847.4
1013 1013
24,100 24,100
25,100 25,100
26,000 26,000
0.1010 0.1010
TBA TBA
Redstart Redstart
900.0 900.0
24/7 24/7
0.7065 0.7065
0.7981 0.7981
2 2
0.1936 0.1936
0.1291 0.1291
0.3873 0.3873
1.162 1.162
847.3 847.3
1157 1157
31,600 31,600
33,400 33,400
35,100 35,100
0.1002 0.1002
TBA TBA
Baldpate Baldpate
900.0 900.0
30/7 30/7
0.7068 0.7068
0.8717 0.8717
2 2
0.1732 0.1732
0.1732 0.1732
0.5196 0.5196
1.212 1.212
849.7 849.7
1408 1408
42,700 42,700
46,600 46,600
49,800 49,800
0.0991 0.0991
TBA TBA
Ruddy Ruddy
900.0 900.0
45/7 45/7
0.7066 0.7066
0.7555 0.7555
3 3
0.1414 0.1414
0.0943 0.0943
0.2829 0.2829
1.131 1.131
847.4 847.4
1013 1013
24,400 24,400
25,400 25,400
26,300 26,300
0.1010 0.1010
TBA TBA
Canary Canary
900.0 900.0
54/7 54/7
0.7069 0.7069
0.7985 0.7985
3 3
0.1291 0.1291
0.1291 0.1291
0.3873 0.3873
1.162 1.162
847.7 847.7
1158 1158
31,900 31,900
33,700 33,700
35,400 35,400
0.1002 0.1002
TBA TBA
Catbird Catbird
954.0 954.0
36/1 36/1
0.7494 0.7494
0.7702 0.7702
3 3
0.1628 0.1628
0.1628 0.1628
0.1628 0.1628
1.140 1.140
894.3 894.3
964 964
19,800 19,800
20,300 20,300
20,700 20,700
0.0953 0.0953
TBA TBA
Corncrake Corncrake
954.0 954.0
20/7 20/7
0.7492 0.7492
0.8010 0.8010
2 2
0.2184 0.2184
0.0971 0.0971
0.2913 0.2913
1.165 1.165
898.5 898.5
1074 1074
25,600 25,600
26,600 26,600
27,600 27,600
0.0953 0.0953
TBA TBA
Redbird Redbird
954.0 954.0
24/7 24/7
0.7495 0.7495
0.8466 0.8466
2 2
0.1994 0.1994
0.1329 0.1329
0.3987 0.3987
1.196 1.196
898.8 898.8
1228 1228
33,500 33,500
35,400 35,400
37,200 37,200
0.0945 0.0945
TBA TBA
Merganser Merganser
954.0 954.0
30/7 30/7
0.7491 0.7491
0.9239 0.9239
2 2
0.1783 0.1783
0.1783 0.1783
0.5349 0.5349
1.248 1.248
900.5 900.5
1492 1492
45,200 45,200
49,400 49,400
52,800 52,800
0.0935 0.0935
TBA TBA
Canvasback Canvasback
954.0 954.0
30/19 30/19
0.7491 0.7491
0.9199 0.9199
2 2
0.1783 0.1783
0.1070 0.1070
0.5350 0.5350
1.248 1.248
900.5 900.5
1480 1480
46,100 46,100
49,300 49,300
52,500 52,500
0.0935 0.0935
TBA TBA
Phoenix Phoenix
954.0 954.0
42/7 42/7
0.7491 0.7491
0.7876 0.7876
3 3
0.1507 0.1507
0.0837 0.0837
0.2511 0.2511
1.155 1.155
898.4 898.4
1029 1029
23,400 23,400
24,100 24,100
24,900 24,900
0.0955 0.0955
TBA TBA
Rail Rail
954.0 954.0
45/7 45/7
0.7492 0.7492
0.8010 0.8010
3 3
0.1456 0.1456
0.0971 0.0971
0.2913 0.2913
1.165 1.165
898.5 898.5
1074 1074
25,900 25,900
26,900 26,900
27,900 27,900
0.0953 0.0953
TBA TBA
Towhee Towhee
954.0 954.0
48/7 48/7
0.7495 0.7495
0.8157 0.8157
3 3
0.1410 0.1410
0.1097 0.1097
0.3291 0.3291
1.175 1.175
898.8 898.8
1123 1123
28,500 28,500
29,700 29,700
31,000 31,000
0.0950 0.0950
TBA TBA
Cardinal Cardinal
954.0 954.0
54/7 54/7
0.7491 0.7491
0.8462 0.8462
3 3
0.1329 0.1329
0.1329 0.1329
0.3987 0.3987
1.196 1.196
898.4 898.4
1227 1227
33,800 33,800
35,700 35,700
37,600 37,600
0.0945 0.0945
TBA TBA
Vireo Vireo
1027.4 1027.4
48/7 48/7
0.8069 0.8069
0.8781 0.8781
3 3
0.1463 0.1463
0.1138 0.1138
0.3414 0.3414
1.219 1.219
967.7 967.7
1209 1209
30,600 30,600
32,000 32,000
33,400 33,400
0.0882 0.0882
TBA TBA
Tanager Tanager
1033.5 1033.5
36/1 36/1
0.8114 0.8114
0.8339 0.8339
3 3
0.1694 0.1694
0.1694 0.1694
0.1694 0.1694
1.186 1.186
968.3 968.3
1044 1044
21,400 21,400
21,900 21,900
22,400 22,400
0.0880 0.0880
TBA TBA
Snowbird Snowbird
1033.5 1033.5
42/7 42/7
0.8121 0.8121
0.8539 0.8539
3 3
0.1569 0.1569
0.0872 0.0872
0.2616 0.2616
1.203 1.203
973.9 973.9
1115 1115
25,400 25,400
26,200 26,200
27,000 27,000
0.0881 0.0881
TBA TBA
Ortolan Ortolan
1033.5 1033.5
45/7 45/7
0.8112 0.8112
0.8673 0.8673
3 3
0.1515 0.1515
0.1010 0.1010
0.3030 0.3030
1.212 1.212
972.8 972.8
1163 1163
27,700 27,700
28,800 28,800
29,800 29,800
0.0880 0.0880
TBA TBA
Whooper Whooper
1033.5 1033.5
48/7 48/7
0.8113 0.8113
0.8829 0.8829
3 3
0.1467 0.1467
0.1141 0.1141
0.3423 0.3423
1.223 1.223
973.0 973.0
1215 1215
30,800 30,800
32,200 32,200
33,500 33,500
0.0878 0.0878
TBA TBA
Curlew Curlew
1033.5 1033.5
54/7 54/7
0.8112 0.8112
0.9164 0.9164
3 3
0.1383 0.1383
0.1383 0.1383
0.4149 0.4149
1.245 1.245
972.8 972.8
1329 1329
36,600 36,600
38,600 38,600
40,700 40,700
0.0873 0.0873
TBA TBA
Avocet Avocet
1113.0 1113.0
42/7 42/7
0.8743 0.8743
0.9192 0.9192
3 3
0.1628 0.1628
0.0904 0.0904
0.2712 0.2712
1.248 1.248
1049 1049
1201 1201
27,100 27,100
27,900 27,900
28,800 28,800
0.0818 0.0818
TBA TBA
Bluejay Bluejay
1113.0 1113.0
45/7 45/7
0.8745 0.8745
0.9350 0.9350
3 3
0.1573 0.1573
0.1049 0.1049
0.3147 0.3147
1.259 1.259
1049 1049
1254 1254
29,800 29,800
31,000 31,000
32,200 32,200
0.0816 0.0816
TBA TBA
Bullfinch Bullfinch
1113.0 1113.0
48/7 48/7
0.8744 0.8744
0.9516 0.9516
3 3
0.1523 0.1523
0.1185 0.1185
0.3555 0.3555
1.269 1.269
1049 1049
1310 1310
32,800 32,800
34,300 34,300
35,800 35,800
0.0814 0.0814
TBA TBA
Finch Finch
1113.0 1113.0
54/19 54/19
0.8746 0.8746
0.9855 0.9855
3 3
0.1436 0.1436
0.0862 0.0862
0.4310 0.4310
1.293 1.293
1054 1054
1430 1430
39,100 39,100
41,200 41,200
43,200 43,200
0.0814 0.0814
TBA TBA
Oxbird Oxbird
1192.5 1192.5
42/7 42/7
0.9366 0.9366
0.9848 0.9848
3 3
0.1685 0.1685
0.0936 0.0936
0.2808 0.2808
1.292 1.292
1123 1123
1286 1286
29,000 29,000
29,900 29,900
30,900 30,900
0.0764 0.0764
TBA TBA
Bunting Bunting
1192.5 1192.5
45/7 45/7
0.9367 0.9367
1.0014 1.0014
3 3
0.1628 0.1628
0.1085 0.1085
0.3255 0.3255
1.302 1.302
1123 1123
1342 1342
32,000 32,000
33,200 33,200
34,400 34,400
0.0762 0.0762
TBA TBA
Cormorant Cormorant
1192.5 1192.5
48/7 48/7
0.9364 0.9364
1.0190 1.0190
3 3
0.1576 0.1576
0.1226 0.1226
0.3678 0.3678
1.313 1.313
1123 1123
1403 1403
34,700 34,700
36,300 36,300
37,900 37,900
0.0760 0.0760
TBA TBA
Grackle Grackle
1192.5 1192.5
54/19 54/19
0.9365 0.9365
1.0552 1.0552
3 3
0.1486 0.1486
0.0892 0.0892
0.4460 0.4460
1.338 1.338
1129 1129
1532 1532
41,900 41,900
44,100 44,100
46,300 46,300
0.0760 0.0760
TBA TBA
Skylark Skylark
1272.0 1272.0
36/1 36/1
0.9993 0.9993
1.0271 1.0271
3 3
0.1880 0.1880
0.1880 0.1880
0.1880 0.1880
1.316 1.316
1193 1193
1287 1287
26,400 26,400
27,000 27,000
27,600 27,600
0.0715 0.0715
TBA TBA
Scissortail Scissortail
1272.0 1272.0
42/7 42/7
0.9987 0.9987
1.0501 1.0501
3 3
0.1740 0.1740
0.0967 0.0967
0.2901 0.2901
1.334 1.334
1198 1198
1372 1372
30,900 30,900
31,900 31,900
32,900 32,900
0.0716 0.0716
TBA TBA
Bittern Bittern
1272.0 1272.0
45/7 45/7
0.9987 0.9987
1.0678 1.0678
3 3
0.1681 0.1681
0.1121 0.1121
0.3363 0.3363
1.345 1.345
1198 1198
1432 1432
34,100 34,100
35,400 35,400
36,700 36,700
0.0715 0.0715
TBA TBA
Diver Diver
1272.0 1272.0
48/7 48/7
0.9992 0.9992
1.0873 1.0873
3 3
0.1628 0.1628
0.1266 0.1266
0.3798 0.3798
1.357 1.357
1198 1198
1496 1496
37,000 37,000
38,700 38,700
40,400 40,400
0.0713 0.0713
TBA TBA
Pheasant Pheasant
1272.0 1272.0
54/19 54/19
0.9993 0.9993
1.1259 1.1259
3 3
0.1535 0.1535
0.0921 0.0921
0.4605 0.4605
1.382 1.382
1204 1204
1634 1634
43,600 43,600
46,000 46,000
48,300 48,300
0.0712 0.0712
TBA TBA
Frigate Frigate
1351.5 1351.5
22/7 22/7
1.0619 1.0619
1.1661 1.1661
2 2
0.2479 0.2479
0.1377 0.1377
0.4131 0.4131
1.405 1.405
1273 1273
1626 1626
41,200 41,200
43,200 43,200
45,200 45,200
0.0670 0.0670
TBA TBA
Ringdove Ringdove
1351.5 1351.5
42/7 42/7
1.0617 1.0617
1.1163 1.1163
3 3
0.1794 0.1794
0.0997 0.0997
0.2991 0.2991
1.376 1.376
1273 1273
1458 1458
32,900 32,900
33,900 33,900
35,000 35,000
0.0674 0.0674
TBA TBA
Dipper Dipper
1351.5 1351.5
45/7 45/7
1.0614 1.0614
1.1347 1.1347
3 3
0.1733 0.1733
0.1155 0.1155
0.3465 0.3465
1.386 1.386
1273 1273
1521 1521
36,200 36,200
37,600 37,600
39,000 39,000
0.0672 0.0672
TBA TBA
Martin Martin
1351.5 1351.5
54/19 54/19
1.0614 1.0614
1.1958 1.1958
3 3
0.1582 0.1582
0.0949 0.0949
0.4745 0.4745
1.424 1.424
1279 1279
1735 1735
46,300 46,300
48,800 48,800
51,300 51,300
0.0671 0.0671
TBA TBA
Popinjay Popinjay
1431.0 1431.0
42/7 42/7
1.1241 1.1241
1.1820 1.1820
3 3
0.1846 0.1846
0.1026 0.1026
0.3078 0.3078
1.415 1.415
1348 1348
1544 1544
34,800 34,800
35,900 35,900
37,100 37,100
0.0636 0.0636
TBA TBA
Bobolink Bobolink
1431.0 1431.0
45/7 45/7
1.1236 1.1236
1.2013 1.2013
3 3
0.1783 0.1783
0.1189 0.1189
0.3567 0.3567
1.427 1.427
1347 1347
1610 1610
38,300 38,300
39,800 39,800
41,300 41,300
0.0635 0.0635
TBA TBA
Wagtail Wagtail
1431.0 1431.0
48/7 48/7
1.1244 1.1244
1.2236 1.2236
3 3
0.1727 0.1727
0.1343 0.1343
0.4029 0.4029
1.439 1.439
1348 1348
1684 1684
41,700 41,700
43,600 43,600
45,500 45,500
0.0633 0.0633
TBA TBA
Plover Plover
1431.0 1431.0
54/19 54/19
1.1241 1.1241
1.2665 1.2665
3 3
0.1628 0.1628
0.0977 0.0977
0.4885 0.4885
1.465 1.465
1355 1355
1838 1838
49,100 49,100
51,700 51,700
54,400 54,400
0.0633 0.0633
TBA TBA
Nuthatch Nuthatch
1510.5 1510.5
45/7 45/7
1.1862 1.1862
1.2682 1.2682
3 3
0.1832 0.1832
0.1221 0.1221
0.3663 0.3663
1.466 1.466
1423 1423
1701 1701
40,100 40,100
41,600 41,600
43,200 43,200
0.0602 0.0602
TBA TBA
Parrot Parrot
1510.5 1510.5
54/19 54/19
1.1856 1.1856
1.3357 1.3357
3 3
0.1672 0.1672
0.1003 0.1003
0.5015 0.5015
1.505 1.505
1429 1429
1938 1938
51,700 51,700
54,500 54,500
57,300 57,300
0.0600 0.0600
TBA TBA
Ratite Ratite
1590.0 1590.0
42/7 42/7
1.2492 1.2492
1.3134 1.3134
3 3
0.1946 0.1946
0.1081 0.1081
0.3243 0.3243
1.492 1.492
1498 1498
1715 1715
38,700 38,700
39,900 39,900
41,200 41,200
0.0573 0.0573
TBA TBA
Lapwing Lapwing
1590.0 1590.0
45/7 45/7
1.2492 1.2492
1.3355 1.3355
3 3
0.1880 0.1880
0.1253 0.1253
0.3759 0.3759
1.504 1.504
1498 1498
1790 1790
42,200 42,200
43,900 43,900
45,500 45,500
0.0571 0.0571
TBA TBA
Hornbill Hornbill
1590.0 1590.0
48/7 48/7
1.2487 1.2487
1.3589 1.3589
3 3
0.1820 0.1820
0.1416 0.1416
0.4248 0.4248
1.517 1.517
1498 1498
1871 1871
45,300 45,300
47,900 47,900
50,000 50,000
0.0570 0.0570
TBA TBA
Falcon Falcon
1590.0 1590.0
54/19 54/19
1.2489 1.2489
1.4072 1.4072
3 3
0.1716 0.1716
0.1030 0.1030
0.5150 0.5150
1.545 1.545
1505 1505
2042 2042
54,500 54,500
57,500 57,500
60,400 60,400
0.0570 0.0570
TBA TBA
Smew Smew
1780.0 1780.0
76/19 76/19
1.3973 1.3973
1.4734 1.4734
4 4
0.1530 0.1530
0.0714 0.0714
0.3570 0.3570
1.581 1.581
1684 1684
1942 1942
43,600 43,600
45,000 45,000
46,500 46,500
0.0514 0.0514
TBA TBA
Chukar Chukar
1780.0 1780.0
84/19 84/19
1.3986 1.3986
1.5126 1.5126
4 4
0.1456 0.1456
0.0874 0.0874
0.4370 0.4370
1.602 1.602
1685 1685
2072 2072
51,000 51,000
53,100 53,100
55,200 55,200
0.0512 0.0512
TBA TBA
Woodpecker Woodpecker
1843.0 1843.0
72/7 72/7
1.4476 1.4476
1.5102 1.5102
4 4
0.1600 0.1600
0.1067 0.1067
0.3201 0.3201
1.600 1.600
1745 1745
1957 1957
42,400 42,400
43,600 43,600
44,800 44,800
0.0497 0.0497
TBA TBA
Seahawk Seahawk
1869.0 1869.0
68/7 68/7
1.4681 1.4681
1.5147 1.5147
4 4
0.1658 0.1658
0.0921 0.0921
0.2763 0.2763
1.603 1.603
1769 1769
1927 1927
40,000 40,000
40,900 40,900
41,800 41,800
0.0491 0.0491
TBA TBA
Mynah Mynah
2000.0 2000.0
84/19 84/19
1.5707 1.5707
1.6987 1.6987
4 4
0.1543 0.1543
0.0926 0.0926
0.4630 0.4630
1.697 1.697
1893 1893
2327 2327
55,900 55,900
58,300 58,300
60,700 60,700
0.0456 0.0456
TBA TBA
Mockingbird Mockingbird
2034.5 2034.5
72/7 72/7
1.5979 1.5979
1.6670 1.6670
4 4
0.1681 0.1681
0.1121 0.1121
0.3363 0.3363
1.681 1.681
1926 1926
2160 2160
46,800 46,800
48,100 48,100
49,400 49,400
0.0450 0.0450
TBA TBA
Roadrunner Roadrunner
2057.0 2057.0
76/19 76/19
1.6152 1.6152
1.7032 1.7032
4 4
0.1645 0.1645
0.0768 0.0768
0.3840 0.3840
1.700 1.700
1946 1946
2245 2245
50,400 50,400
52,100 52,100
53,700 53,700
0.0445 0.0445
TBA TBA
Dodo Dodo
2129.0 2129.0
84/19 84/19
1.6721 1.6721
1.8082 1.8082
4 4
0.1592 0.1592
0.0955 0.0955
0.4775 0.4775
1.751 1.751
2015 2015
2477 2477
59,500 59,500
62,100 62,100
64,600 64,600
0.0428 0.0428
TBA TBA
Cockatoo Cockatoo
2156.0 2156.0
76/19 76/19
1.6927 1.6927
1.7849 1.7849
4 4
0.1684 0.1684
0.0786 0.0786
0.3930 0.3930
1.740 1.740
2040 2040
2353 2353
52,900 52,900
54,600 54,600
56,300 56,300
0.0425 0.0425
TBA TBA
Bluebird Bluebird
2156.0 2156.0
84/19 84/19
1.6931 1.6931
1.8309 1.8309
4 4
0.1602 0.1602
0.0961 0.0961
0.4805 0.4805
1.762 1.762
2040 2040
2507 2507
60,300 60,300
62,800 62,800
65,400 65,400
0.0423 0.0423
TBA TBA
Kiwi Kiwi
2167.0 2167.0
72/7 72/7
1.7022 1.7022
1.7758 1.7758
4 4
0.1735 0.1735
0.1157 0.1157
0.3471 0.3471
1.735 1.735
2051 2051
2300 2300
49,800 49,800
51,300 51,300
52,700 52,700
0.0423 0.0423
TBA TBA
Cockatiel Cockatiel
2300.0 2300.0
84/19 84/19
1.8070 1.8070
1.9541 1.9541
4 4
0.1655 0.1655
0.0993 0.0993
0.4965 0.4965
1.821 1.821
2178 2178
2677 2677
64,300 64,300
67,100 67,100
69,800 69,800
0.0396 0.0396
TBA TBA
Thrasher Thrasher
2312.0 2312.0
76/19 76/19
1.8155 1.8155
1.9144 1.9144
4 4
0.1744 0.1744
0.0814 0.0814
0.4070 0.4070
1.802 1.802
2188 2188
2524 2524
56,700 56,700
58,500 58,500
60,400 60,400
0.0396 0.0396
TBA TBA
Kingfisher Kingfisher
2385.0 2385.0
72/7 72/7
1.8731 1.8731
1.9540 1.9540
4 4
0.1820 0.1820
0.1213 0.1213
0.3639 0.3639
1.820 1.820
2257 2257
2531 2531
54,400 54,400
56,000 56,000
57,500 57,500
0.0384 0.0384
TBA TBA
Joree Joree
2515.0 2515.0
76/19 76/19
1.9750 1.9750
2.0826 2.0826
4 4
0.1819 0.1819
0.0849 0.0849
0.4245 0.4245
1.880 1.880
2380 2380
2745 2745
61,700 61,700
63,700 63,700
65,700 65,700
0.0364 0.0364

Standards & References

  • ASTM B230 Standard Specification for Aluminum 1350-H19 Wire for Electrical Purposes
  • ASTM B232 Standard Specification for Concentric-Lay-Stranded Aluminum Conductors, Coated-Steel Reinforced (ACSR)
  • ASTM B498 Standard Specification for Zinc-Coated (Galvanized) Steel Core Wire for Use in Overhead Electrical Conductors
  • ASTM B802 Standard Specification for Zin-5% Aluminum-Mischmetal Alloy-Coated Steel Core Wire for Use in Overhead Electrical Conductors

Construction

  1. Core: Stranded standard strength steel core with Class A hot dipped zinc galvanization coating (also available in zinc-5% aluminum-mischmetal alloy coating)
  2. Stranding:Hard-drawn aluminum (1350-H19) round wire shaped strands with 61.2% conductivity

Resources

There are no downloadable resources for this product.