ACSR (Aluminum Conductor, Steel Reinforced) is a concentrically stranded conductor consisting of one or more layers of hard-drawn aluminum (1350-H19) wires surrounding a galvanized (GA) or mischmetal (MA) steel core. The aluminum strands provide efficient electrical conductivity, while the steel core supplies high tensile strength and improved sag performance. ACSR is widely used for overhead transmission and distribution applications where a combination of ampacity, strength, and economical design is required.
Continuous operating temperature - 75°C
Emergency operating temperature - 100°C
| Codeword | EGRET EGRET | |
| Size (AWG or kcmil) (mm2) | 636 KCMIL 636 KCMIL | |
| No. of Strands | 30 30 | |
| Nom. OD (mils) (mm) | 1019 25.89 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 987 1469 | lbs/1000' kgs/km |
+Conductor temperature of 75°C, ambient temperature 25°C, emissivity 0.5, wind 2 ft./sec., in sun.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.