ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 66288801 66288801 | |
Codeword | PIGEON PIGEON | |
Size (AWG or kcmil) (mm2) | 3/0 AWG 3/0 AWG | |
No. of Strands | 6 6 | |
Nom. OD (mils) (mm) | 501 12.74 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 230 343 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: