ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 66170415 66170415 | |
Codeword | PARTRIDGE PARTRIDGE | |
Size (AWG or kcmil) (mm2) | 266.8 KCMIL 266.8 KCMIL | |
No. of Strands | 26 26 | |
Nom. OD (mils) (mm) | 641 16.30 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 367 546 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: