ACSR-Aluminum Conductor, Steel Reinforced
| Codeword | KIWI KIWI | |
| Size (AWG or kcmil) (mm2) | 2167 KCMIL 2167 KCMIL | |
| No. of Strands | 72 72 | |
| Nom. OD (mils) (mm) | 1731 43.99 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 2296 3416 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: