ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 61429529 61429529 | |
Codeword | FALCON FALCON | |
Size (AWG or kcmil) (mm2) | 1590 KCMIL 1590 KCMIL | |
No. of Strands | 54 54 | |
Nom. OD (mils) (mm) | 1544 39.23 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2042 3039 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: