ACSR-Aluminum Conductor, Steel Reinforced
| Codeword | MALLARD MALLARD | |
| Size (AWG or kcmil) (mm2) | 795 KCMIL 795 KCMIL | |
| No. of Strands | 30 30 | |
| Nom. OD (mils) (mm) | 1139 28.95 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1234 1836 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: