ACSR-Aluminum Conductor, Steel Reinforced
| Codeword | RAVEN RAVEN | |
| Size (AWG or kcmil) (mm2) | 1/0 AWG 1/0 AWG | |
| No. of Strands | 6 6 | |
| Nom. OD (mils) (mm) | 398 10.11 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 145 216 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: